(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It can be used to hand not only hats but also cleaning tools.
[Features]
·The hook part will fall down when not in use, so it will not get in the way.
·It can be used to hang not only has but also cleaning tools.
·SUS304 material, brushed finish.
[Applications]
·Ideal for hanging hats and cleaning tools.