(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Engineering plastic, dial, indicator (anchor pin type) (PDA)

Engineering plastic, dial, indicator (anchor pin type) (PDA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,398,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Adopts protection grade IP65.
· Mountable on spindle at any kind of angle.
· Can display shaft rotations.
· The window (acrylic) and the main body (nylon resin) are connected with ultrasonic welding for superior drip-proof performance.

 
Part Number
PDA50L-1/10
PDA50L-1/30
PDA50R-1/10
PDA50R-1/20
PDA50R-1/30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThe number of Scale Rotation Direction

2,398,405 VND

1 Piece(s) 12 Day(s) 1010Counterclockwise

2,398,405 VND

1 Piece(s) 85 Day(s) or more -30Counterclockwise

2,398,405 VND

1 Piece(s) 12 Day(s) 1010Clockwise

2,398,405 VND

1 Piece(s) 12 Day(s) 1020Clockwise

2,398,405 VND

1 Piece(s) 8 Day(s) or more -30Clockwise

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Accessories for Indicator