(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fittings for Plastic Pipes, J One Quick-2, Casing Pipe

Fittings for Plastic Pipes, J One Quick-2, Casing Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,313,225VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Casing pipes designed exclusively for the compatible plastic pipes. The optimal strength (compression resilience and bending elasticity) prevents unevenness and face run-out with bore that could block the flow.

 
Part Number
S-P-B-IS-25-B
S-P-B-IS-28-B
S-P-B-IS-30-B
S-P-B-IS-36-B
S-P-P-IS-22-P
S-P-P-IS-25-P
S-P-P-IS-28-P
S-P-P-IS-30-P
S-P-P-IS-36-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Color Nominal φD
(mm)

2,568,475 VND

1 Piece(s) 16 Day(s) or more Water SupplyBlue13A30.5

2,475,766 VND

1 Piece(s) 16 Day(s) or more Water SupplyBlue16A34.0

2,545,298 VND

1 Piece(s) 16 Day(s) or more Water SupplyBlue16A36.5

3,102,455 VND

1 Piece(s) 16 Day(s) or more Water SupplyBlue20A42.0

2,313,225 VND

1 Piece(s) 16 Day(s) or more For Hot-Water SupplyPink10A,13A27.5

2,568,475 VND

1 Piece(s) 16 Day(s) or more For Hot-Water SupplyPink13A30.5

2,475,766 VND

1 Piece(s) 16 Day(s) or more For Hot-Water SupplyPink16A34.0

2,545,298 VND

1 Piece(s) 16 Day(s) or more For Hot-Water SupplyPink16A36.5

3,102,455 VND

1 Piece(s) 16 Day(s) or more For Hot-Water SupplyPink20A42.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Polyethylene Pipe