(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Size (φ) | Connecting screw | Valve | Internal volume (㎤) | Nut Width of Side I (mm) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,978,053 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 2 | M2.5 Male | Valve without valve | 0.0025 | - | 60 | 0.003 | 0.01 | 0.02 | 5.3 | ||
3,999,204 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 2 | M5X0.8 Male | Valve without valve | 0.0025 | - | 60 | 0.003 | 0.01 | 0.02 | 20.5 | ||
2,459,447 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 2 | M2.5 Male | Valve without valve | 0.0025 | - | 60 | 0.003 | 0.01 | 0.02 | 5.3 | ||
2,480,597 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 2 | M5X0.8 Male | Valve without valve | 0.0025 | - | 60 | 0.003 | 0.01 | 0.02 | 20.5 | ||
3,978,053 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 2 | M2.5 Male | Valve without valve | 0.0025 | - | 50 | 0.003 | 0.01 | 0.02 | 5.3 | ||
3,999,204 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 2 | M5X0.8 Male | Valve without valve | 0.0025 | - | 50 | 0.003 | 0.01 | 0.02 | 20.5 | ||
3,978,053 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 2 | M2.5 Male | Valve without valve | 0.0025 | - | 50 | 0.003 | 0.01 | 0.02 | 5.3 | ||
3,999,204 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 2 | M5X0.8 Male | Valve without valve | 0.0025 | - | 50 | 0.003 | 0.01 | 0.02 | 20.5 | ||
4,411,805 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 3 | M2.5 Male | Valve without valve | 0.005 | - | 60 | 0.01 | 0.04 | 0.06 | 5.2 | ||
4,432,955 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 3 | M5X0.8 Male | Valve without valve | 0.005 | - | 60 | 0.01 | 0.04 | 0.06 | 20.4 | ||
2,893,196 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Available | 10 Day(s) | NBR | [Black] Black | -20~110 | 3 | M2.5 Male | Valve without valve | 0.005 | - | 60 | 0.01 | 0.04 | 0.06 | 5.2 | |
2,914,345 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 3 | M5X0.8 Male | Valve without valve | 0.005 | - | 60 | 0.01 | 0.04 | 0.06 | 20.4 | ||
4,411,805 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 3 | M2.5 Male | Valve without valve | 0.005 | - | 50 | 0.01 | 0.04 | 0.06 | 5.2 | ||
4,432,955 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 3 | M5X0.8 Male | Valve without valve | 0.005 | - | 50 | 0.01 | 0.04 | 0.06 | 20.4 | ||
4,411,805 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 3 | M2.5 Male | Valve without valve | 0.005 | - | 50 | 0.01 | 0.04 | 0.06 | 5.2 | ||
4,432,955 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 3 | M5X0.8 Male | Valve without valve | 0.005 | - | 50 | 0.01 | 0.04 | 0.06 | 20.4 | ||
3,608,288 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 4 | M5X0.8 Male | Valve without valve | 0.03 | - | 60 | 0.02 | 0.09 | 0.13 | 20.2 | ||
2,133,070 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 4 | M5X0.8 Male | Valve without valve | 0.03 | - | 60 | 0.02 | 0.09 | 0.13 | 20.2 | ||
3,608,288 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 4 | M5X0.8 Male | Valve without valve | 0.03 | - | 50 | 0.02 | 0.09 | 0.13 | 20.2 | ||
3,608,288 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 4 | M5X0.8 Male | Valve without valve | 0.03 | - | 50 | 0.02 | 0.09 | 0.13 | 20.2 | ||
3,435,428 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 6 | M5X0.8 Male | Valve without valve | 0.05 | - | 60 | 0.05 | 0.17 | 0.25 | 20.7 | ||
1,873,433 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 6 | M5X0.8 Male | Valve without valve | 0.05 | - | 60 | 0.05 | 0.17 | 0.25 | 20.7 | ||
2,914,763 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 6 | M5X0.8 Male | Valve without valve | 0.05 | - | 50 | 0.05 | 0.17 | 0.25 | 20.7 | ||
2,914,763 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 6 | M5X0.8 Male | Valve without valve | 0.05 | - | 50 | 0.05 | 0.17 | 0.25 | 20.7 | ||
3,522,764 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 8 | M5X0.8 Male | Valve without valve | 0.1 | - | 60 | 0.1 | 0.29 | 0.39 | 21.1 | ||
1,917,379 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 8 | M5X0.8 Male | Valve without valve | 0.1 | - | 60 | 0.1 | 0.29 | 0.39 | 21.1 | ||
3,002,098 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 8 | M5X0.8 Male | Valve without valve | 0.1 | - | 50 | 0.1 | 0.29 | 0.39 | 21.1 | ||
3,002,098 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 8 | M5X0.8 Male | Valve without valve | 0.1 | - | 50 | 0.1 | 0.29 | 0.39 | 21.1 | ||
3,754,178 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 10 | M5X0.8 Male | Valve without valve | 0.18 | - | 60 | 0.15 | 0.44 | 0.7 | 31.5 | ||
2,062,016 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 10 | M5X0.8 Male | Valve without valve | 0.18 | - | 60 | 0.15 | 0.44 | 0.7 | 31.5 | ||
3,233,511 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 10 | M5X0.8 Male | Valve without valve | 0.18 | - | 50 | 0.15 | 0.44 | 0.7 | 31.5 | ||
5,316,175 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 10 | M5X0.8 Male | Valve without valve | 0.18 | - | 60 | 0.15 | 0.44 | 0.7 | 31.5 | ||
3,233,511 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 10 | M5X0.8 Male | Valve without valve | 0.18 | - | 50 | 0.15 | 0.44 | 0.7 | 31.5 | ||
3,843,042 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 15 | M5X0.8 Male | Valve without valve | 0.5 | - | 60 | 0.35 | 0.85 | 1.12 | 33 | ||
2,237,658 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | Available | 10 Day(s) | NBR | [Black] Black | -20~110 | 15 | M5X0.8 Male | Valve without valve | 0.5 | - | 60 | 0.35 | 0.85 | 1.12 | 33 | |
3,322,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 15 | M5X0.8 Male | Valve without valve | 0.5 | - | 50 | 0.35 | 0.85 | 1.12 | 33 | ||
3,322,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 15 | M5X0.8 Male | Valve without valve | 0.5 | - | 50 | 0.35 | 0.85 | 1.12 | 33 | ||
12,848,920 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 20 | M5X5 Female | Valve without valve | 1 | - | 60 | 0.6 | 1.22 | 1.63 | 112.9 | ||
5,791,085 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 29.8 | ||
8,591,193 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 30.9 | ||
11,243,537 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 20 | M5X5 Female | Valve without valve | 1 | - | 60 | 0.6 | 1.22 | 1.63 | 112.9 | ||
4,185,702 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 29.8 | ||
6,985,806 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 30.9 | ||
12,284,865 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 20 | M5X5 Female | Valve without valve | 1 | - | 50 | 0.6 | 1.22 | 1.63 | 112.9 | ||
5,227,030 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 12 | 50 | 0.6 | 1.22 | 1.63 | 29.8 | ||
8,027,138 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1 | 12 | 50 | 0.6 | 1.22 | 1.63 | 30.9 | ||
5,255,697 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 16 | 50 | 0.6 | 1.22 | 1.63 | 50.4 | ||
16,363,409 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 20 | M5X5 Female | Valve without valve | 1 | - | 60 | 0.6 | 1.22 | 1.63 | 112.9 | ||
9,305,575 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 29.8 | ||
12,105,681 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1 | 12 | 60 | 0.6 | 1.22 | 1.63 | 30.9 | ||
12,284,865 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 20 | M5X5 Female | Valve without valve | 1 | - | 50 | 0.6 | 1.22 | 1.63 | 112.9 | ||
5,227,030 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 12 | 50 | 0.6 | 1.22 | 1.63 | 29.8 | ||
8,027,138 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1 | 12 | 50 | 0.6 | 1.22 | 1.63 | 30.9 | ||
5,255,697 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 20 | M5X0.8 Female & G1/8" Male | Valve without valve | 1 | 16 | 50 | 0.6 | 1.22 | 1.63 | 50.4 | ||
13,286,149 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 25 | M5X5 Female | Valve without valve | 1.5 | - | 60 | 0.91 | 1.98 | 2.5 | 115.3 | ||
6,229,843 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 12 | 60 | 0.91 | 1.98 | 2.5 | 33.3 | ||
9,006,724 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 25 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1.5 | 12 | 60 | 0.91 | 1.98 | 2.5 | 33.3 | ||
11,507,207 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 25 | M5X5 Female | Valve without valve | 1.5 | - | 60 | 0.91 | 1.98 | 2.5 | 115.3 | ||
4,450,904 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 12 | 60 | 0.91 | 1.98 | 2.5 | 33.3 | ||
7,227,784 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 25 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1.5 | 12 | 60 | 0.91 | 1.98 | 2.5 | 33.3 | ||
12,591,929 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | M5X5 Female | Valve without valve | 1.5 | - | 50 | 0.91 | 1.98 | 2.5 | 115.3 | ||
5,535,621 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 12 | 50 | 0.91 | 1.98 | 2.5 | 33.3 | ||
8,312,506 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1.5 | 12 | 50 | 0.91 | 1.98 | 2.5 | 33.3 | ||
5,562,757 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 16 | 50 | 0.91 | 1.98 | 2.5 | 52.8 | ||
12,591,929 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | M5X5 Female | Valve without valve | 1.5 | - | 50 | 0.91 | 1.98 | 2.5 | 115.3 | ||
5,535,621 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 12 | 50 | 0.91 | 1.98 | 2.5 | 33.3 | ||
8,312,506 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 1.5 | 12 | 50 | 0.91 | 1.98 | 2.5 | 33.3 | ||
5,562,757 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | M5X0.8 Female & G1/8" Male | Valve without valve | 1.5 | 16 | 50 | 0.91 | 1.98 | 2.5 | 52.8 | ||
5,867,451 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 30 | G1/8" Female | Valve without valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 53.5 | ||
8,646,839 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 30 | G1/8" Female | Efficiency Valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 55.3 | ||
12,904,555 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 30 | M5X5 Female | Valve without valve | 2 | - | 60 | 1.22 | 2.55 | 3.06 | 121.7 | ||
5,846,717 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 30 | M5X0.8 Female & G1/8" Male | Valve without valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 38.6 | ||
8,625,132 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 30 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 39.7 | ||
4,565,789 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | G1/8" Female | Valve without valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 53.5 | ||
7,345,174 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | G1/8" Female | Efficiency Valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 55.3 | ||
11,602,892 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | M5X5 Female | Valve without valve | 2 | - | 60 | 1.22 | 2.55 | 3.06 | 121.7 | ||
4,545,057 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | M5X0.8 Female & G1/8" Male | Valve without valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 38.6 | ||
7,323,467 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 30 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 39.7 | ||
5,303,398 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | G1/8" Female | Valve without valve | 2 | 15 | 50 | 1.22 | 2.55 | 3.06 | 53.5 | ||
8,082,786 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | G1/8" Female | Efficiency Valve | 2 | 15 | 50 | 1.22 | 2.55 | 3.06 | 55.3 | ||
12,340,500 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | M5X5 Female | Valve without valve | 2 | - | 50 | 1.22 | 2.55 | 3.06 | 121.7 | ||
5,282,663 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | M5X0.8 Female & G1/8" Male | Valve without valve | 2 | 12 | 50 | 1.22 | 2.55 | 3.06 | 38.6 | ||
8,061,077 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 2 | 12 | 50 | 1.22 | 2.55 | 3.06 | 39.7 | ||
5,311,328 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 30 | M5X0.8 Female & G1/8" Male | Valve without valve | 2 | 16 | 50 | 1.22 | 2.55 | 3.06 | 59.2 | ||
11,551,381 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | G1/8" Female | Valve without valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 53.5 | ||
14,330,767 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | G1/8" Female | Efficiency Valve | 2 | 15 | 60 | 1.22 | 2.55 | 3.06 | 55.3 | ||
18,588,483 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | M5X5 Female | Valve without valve | 2 | - | 60 | 1.22 | 2.55 | 3.06 | 121.7 | ||
11,530,648 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | M5X0.8 Female & G1/8" Male | Valve without valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 38.6 | ||
14,309,060 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 30 | M5X0.8 Female & G1/8" Male | Efficiency Valve | 2 | 12 | 60 | 1.22 | 2.55 | 3.06 | 39.7 | ||
5,303,398 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 30 | G1/8" Female | Valve without valve | 2 | 15 | 50 | 1.22 | 2.55 | 3.06 | 53.5 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Standard | Mounting Method | Part type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy