(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Color | Operating Temperature Range (°C) | Internal volume (㎤) | Hardness (Shore A) | Delivering vertical force (kg) -20 kPa | -60 kPa | -90 kPa | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,884,100 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 20 | 60 | 5 | 13.4 | 17.4 | 450 | ||
9,803,499 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 20 | 60 | 5 | 13.4 | 17.4 | 450 | ||
12,059,715 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 20 | 50 | 5 | 13.4 | 17.4 | 450 | ||
15,747,759 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 20 | 60 | 5 | 13.4 | 17.4 | 450 | ||
12,059,715 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 20 | 50 | 5 | 13.4 | 17.4 | 450 | ||
16,042,097 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 25 | 60 | 6.3 | 16.7 | 21.7 | 536.8 | ||
11,963,552 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 25 | 60 | 6.3 | 16.7 | 21.7 | 536.8 | ||
14,697,043 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 25 | 50 | 6.3 | 16.7 | 21.7 | 536.8 | ||
17,994,590 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 25 | 60 | 6.3 | 16.7 | 21.7 | 536.8 | ||
14,697,043 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 25 | 50 | 6.3 | 16.7 | 21.7 | 536.8 | ||
31,047,556 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 52 | 60 | 13.4 | 38 | 53 | 1436 | ||
21,718,969 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 52 | 60 | 13.4 | 38 | 53 | 1436 | ||
26,578,514 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 52 | 50 | 13.4 | 38 | 53 | 1436 | ||
33,173,604 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 52 | 60 | 13.4 | 38 | 53 | 1436 | ||
26,578,514 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 52 | 50 | 13.4 | 38 | 53 | 1436 | ||
44,434,703 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Conductive | Gray | -45~90 | 67 | 60 | 19.1 | 54.2 | 75.7 | 2170 | ||
31,287,906 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | NBR | [Black] Black | -20~110 | 67 | 60 | 19.1 | 54.2 | 75.7 | 2170 | ||
38,316,886 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Silicon | Red | -70~200 | 67 | 50 | 19.1 | 54.2 | 75.7 | 2170 | ||
45,823,145 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | Urethane | Green | 0~100 | 67 | 60 | 19.1 | 54.2 | 75.7 | 2170 | ||
38,316,886 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 10 Day(s) | White Silicon | Translucent | -70~200 | 67 | 50 | 19.1 | 54.2 | 75.7 | 2170 |
Loading...Tải…
Pad Type | Standard | Pad Shape | Oval | Mounting Method | Part type |
---|---|---|---|---|---|
Connecting screw | G3/8" Female | Valve | Valve without valve |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy