(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Surface Illumination Circle Light IFRK Series

Surface Illumination Circle Light IFRK Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,360,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IFRK-75RF1-BL
LV-IFRK-75RF1-BL-24V
LV-IFRK-75RF1-GR
LV-IFRK-75RF1-GR-24V
LV-IFRK-75RF1-IR
LV-IFRK-75RF1-IR-24V
LV-IFRK-75RF1-RD
LV-IFRK-75RF1-RD-24V
LV-IFRK-75RF1-SW
LV-IFRK-75RF1-SW-24V
LV-IFRK-75RF2-BL
LV-IFRK-75RF2-BL-24V
LV-IFRK-75RF2-GR
LV-IFRK-75RF2-GR-24V
LV-IFRK-75RF2-IR
LV-IFRK-75RF2-IR-24V
LV-IFRK-75RF2-RD
LV-IFRK-75RF2-RD-24V
LV-IFRK-75RF2-SW
LV-IFRK-75RF2-SW-24V
LV-IFRK-75RT1-BL
LV-IFRK-75RT1-BL-24V
LV-IFRK-75RT1-GR
LV-IFRK-75RT1-GR-24V
LV-IFRK-75RT1-IR
LV-IFRK-75RT1-IR-24V
LV-IFRK-75RT1-RD
LV-IFRK-75RT1-RD-24V
LV-IFRK-75RT1-SW
LV-IFRK-75RT2-BL
LV-IFRK-75RT2-BL-24V
LV-IFRK-75RT2-GR
LV-IFRK-75RT2-GR-24V
LV-IFRK-75RT2-IR
LV-IFRK-75RT2-IR-24V
LV-IFRK-75RT2-RD
LV-IFRK-75RT2-RD-24V
LV-IFRK-75RT2-SW
LV-IFRK-75RT2-SW-24V
LV-IFRK-100RF3-BL
LV-IFRK-100RF3-BL-24V
LV-IFRK-100RF3-GR
LV-IFRK-100RF3-GR-24V
LV-IFRK-100RF3-IR
LV-IFRK-100RF3-IR-24V
LV-IFRK-100RF3-RD
LV-IFRK-100RF3-RD-24V
LV-IFRK-100RF3-SW
LV-IFRK-100RF3-SW-24V
LV-IFRK-100RT3-BL
LV-IFRK-100RT3-BL-24V
LV-IFRK-100RT3-GR
LV-IFRK-100RT3-GR-24V
LV-IFRK-100RT3-IR
LV-IFRK-100RT3-IR-24V
LV-IFRK-100RT3-RD
LV-IFRK-100RT3-RD-24V
LV-IFRK-100RT3-SW
LV-IFRK-100RT3-SW-24V
LV-IFRK-130RF3-BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Main Body Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~20820.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~20820.1~3024.52496SMR-03V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~20820.1~3024.51296SMR-02V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~20820.1~3024.52496SMR-03V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~20820.1~3024.51296SMR-02V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~20820.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~20820.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~202020.1~3024.51296SMR-02V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~202020.1~3024.52496SMR-03V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~202020.1~3024.51296SMR-02V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~202020.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~20820.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~20820.1~3024.52496SMR-03V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~20820.1~3024.51296SMR-02V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~20820.1~3024.52496SMR-03V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~20820.1~3024.51296SMR-02V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~20820.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~20820.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~202020.1~3024.51296SMR-02V-B x 1Piece

15,901,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--50.1~8075--8.1~109.65~202020.1~3024.52496SMR-03V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible Light-Red50.1~8075--1.1~21.445~202020.1~3024.51296SMR-02V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 4 Day(s) Visible Light-Red50.1~8075--1.1~21.445~202020.1~3024.52496SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~202020.1~3024.51296SMR-02V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-White50.1~8075--2.1~32.885~202020.1~3024.52496SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

12,994,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.51272SMR-02V-B x 1Piece

12,994,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.52472SMR-03V-B x 1Piece

15,119,948 VND

1 Piece(s) 11 Day(s) Visible Light-Red100.1~130101--1.1~21.0830.1~403320.1~3020.51272SMR-02V-B x 1Piece

15,119,948 VND

1 Piece(s) 11 Day(s) Visible Light-Red100.1~130101--1.1~21.0830.1~403320.1~3020.52472SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-White100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-White100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-Green100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

12,994,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.51272SMR-02V-B x 1Piece

12,994,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray--100.1~130101--6.1~87.230.1~403320.1~3020.52472SMR-03V-B x 1Piece

15,110,764 VND

1 Piece(s) 11 Day(s) Visible Light-Red100.1~130101--1.1~21.0830.1~403320.1~3020.51272SMR-02V-B x 1Piece

15,110,764 VND

1 Piece(s) 11 Day(s) Visible Light-Red100.1~130101--1.1~21.0830.1~403320.1~3020.52472SMR-03V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-White100.1~130101--2.1~32.1630.1~403320.1~3020.51272SMR-02V-B x 1Piece

16,860,600 VND

1 Piece(s) Available 11 Day(s) Visible Light-White100.1~130101--2.1~32.1630.1~403320.1~3020.52472SMR-03V-B x 1Piece

19,273,410 VND

1 Piece(s) Available 11 Day(s) Visible Light-Blue100.1~130124--2.1~32.5230.1~403320.1~3020.51284SMR-02V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Irradiation Light Type Surface Emission Housing material Aluminum Cable length(m) 0.5
Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85 Storage Temperature(℃) -20~60
Conservation humidity(%RH) 20~85 Cooling system Natural air cooling