(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series (Part Number)

Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,870,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IDM3-100R-BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100983.1~43.2430.1~403540.1~706412108SMR-02V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Domed Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling

Please check the type/dimensions/specifications of the part LV-IDM3-100R-BL in the Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IDM3-100R-BL trong chuỗi Surface Illumination Dome Type Light without Shade IDM/IDM3/IDM4 Series.

Products like this...

Part Number
LV-IDM2-46R-GR-24V
LV-IDM2-46R-IR
LV-IDM2-46R-IR-24V
LV-IDM3-100R-BL-24V
LV-IDM3-100R-GR
LV-IDM3-100R-GR-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

20,189,784 VND

1 Piece(s) 11 Day(s) Visible LightGreen30.1~50461.1~21.445~201130.1~40402448SMR-03V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40401248SMR-02V-B x 1Piece

19,088,525 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~50464.1~54.85~201130.1~40402448SMR-03V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightBlue80.1~100983.1~43.2430.1~403540.1~706424108SMR-03V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100983.1~43.2430.1~403540.1~706412108SMR-02V-B x 1Piece

25,696,078 VND

1 Piece(s) 11 Day(s) Visible LightGreen80.1~100983.1~43.2430.1~403540.1~706424108SMR-03V-B x 1Piece