(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Buffer, Adjustable O.D. 12-27 (Part Number)

Buffer, Adjustable O.D. 12-27
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      804,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Shock Absorbers adjustable Type, O.D. 12-27mm from HANSUNG
- Maximum stroke (mm): 10, 12 mm
- Max. Absorbed Energy(J): 13, 15,20 J
- Operating Environment Temperature: -10 to 60°C
- Incase urethane button cap has been installed; noise will be reduced 3 to 7 db.
- PA type has no absorption urethane cap, UPA type has absorption urethane cap.
- Max. Resisting Force Value is up to 14N.
- Mounting thread size: M12, M14, M16
- Material of shock absorber: Steel

 
Part Number
PA2725-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Pitch
(Pitch)
Surface Treatment Administration Total Energy Energy per hour Impact Amount Effective Value
(Kg)
Impact Force Weight
(g)

1,827,855 VND

1 Piece(s) 9 Day(s) 2527701529.8~1300380015~45700003.0Nickel plating2570700009.8~1,3003800340

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Multi-orifice
Body Material Steel Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part PA2725-N in the Buffer, Adjustable O.D. 12-27 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PA2725-N trong chuỗi Buffer, Adjustable O.D. 12-27.

Products like this...

Part Number
PA1410-N
PA1612
PA1612-N
PS2725
PS2725-N
UPA1210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Mounting Screw Nominal M Max. Absorbed Energy
(J)
Overall Length L
(mm)
Effective Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Absorbed Energy per Minute
(J/min)
Pitch
(Pitch)
Surface Treatment Administration Total Energy Energy per hour Impact Amount Effective Value
(Kg)
Impact Force Weight
(g)

930,402 VND

1 Piece(s) 9 Day(s) 10141580.50.3~906805~11245001.5Nickel plating-----55

1,161,072 VND

1 Piece(s)Available 4 Day(s) 1216201031.3~20010007~14300001.5None-----110

1,226,157 VND

1 Piece(s) 9 Day(s) 1216201031.3~20010007~14300001.5Nickel plating-----110

2,033,203 VND

1 Piece(s) 8 Day(s) 2527701529.8~1300380015~45700001.5None2570700009.8~1,3003800450

2,098,288 VND

1 Piece(s) 9 Day(s) 2527701529.8~1300380015~45700001.5Nickel plating2570700009.8~1,3003800450

804,077 VND

1 Piece(s) 8 Day(s) 10121395.50.3~706004~10190001.0None-----50