(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PC Case Washer Faced Concrete Screw【650-750 Pieces Per Package】 (Part Number)

PC Case Washer Faced Concrete Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      669,918VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

PC case concrete screw with washer. There are 2 sizes. It is sold in a unit of packs.

Part Number
4944825544805
4944825544812
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngSize JAN code Number of pieces
(pcs.)

669,918 VND

1 Pack(s)

750 Pieces Per Package

750 Pieces Per Package

7 Day(s) or more 4X254944825544805750

675,943 VND

1 Pack(s)

650 Pieces Per Package

650 Pieces Per Package

7 Day(s) or more 4X324944825544812650

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Part Name PC case concrete, with washer