(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel D Ring

Stainless Steel D Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,549VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

All stainless steel and excellent corrosion resistance and excellent as outdoor equipment.
Used for fixing and connecting chain, wire, rope, and also for outdoor, gardening, pets.

 
Part Number
4979874841308
4979874841315
4979874841322
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN code Wire diameter
(mm)
Full Length
(mm)
Working Load
(kgf)
Compatible Rope Diameter Basic Working Load
(t)

28,549 VND

5 Piece(s) 7 Day(s) or more 497987484130832620-6

33,607 VND

5 Piece(s) 7 Day(s) or more 4979874841315437406mm-

41,253 VND

5 Piece(s) 7 Day(s) or more 497987484132254560--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Ring Part Name Stainless Steel D Ring Number of pieces(pcs.) 1
Material Stainless Steel