(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· This product is a suspension pipe bracket for steel pipe.
· Can also be used for PVC pipes (VP40 ~ 250A).
· Part numbers ending in M indicate the Super M type.
· 175A and 200A or higher are made of flat steel plate without protrusion in the center.
· Hot-dip galvanized 90A and stainless steel 125A or higher are not super M type.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
HH10 |
HH15 |
HH20 |
HH25 |
HH32 |
HH40 |
HH50 |
HH65 |
HH80 |
HH90 |
HH100 |
HH125 |
HH150 |
HH175 |
HH200 |
HH250 |
HH300 |
Z-HH15 |
Z-HH20 |
Z-HH25 |
Z-HH32 |
Z-HH40 |
Z-HH50 |
Z-HH65 |
Z-HH80 |
Z-HH100 |
Z-HH125 |
Z-HH150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Applicable Tube O.D. (mm) | Surface Treatment | Nominal Diameter A |
---|---|---|---|---|---|---|---|
55,860 VND | 1 Piece(s) | Same day | 10~Less than 20 | Bright chromate | 10 | ||
26,606 VND | 1 Piece(s) | 9 Day(s) or more | 20~Less than 30 | Bright chromate | 15 | ||
27,800 VND | 1 Piece(s) | 10 Day(s) or more | 20~Less than 30 | Bright chromate | 20 | ||
28,596 VND | 1 Piece(s) | 10 Day(s) or more | 30~Less than 40 | Bright chromate | 25 | ||
29,396 VND | 1 Piece(s) | 10 Day(s) or more | 40~Less than 50 | Bright chromate | 32 | ||
30,191 VND | 1 Piece(s) | 10 Day(s) or more | 40~Less than 50 | Bright chromate | 40 | ||
32,183 VND | 1 Piece(s) | 10 Day(s) or more | 60~Less than 70 | Bright chromate | 50 | ||
41,245 VND | 1 Piece(s) | 10 Day(s) or more | 70~Less than 80 | Bright chromate | 65 | ||
47,661 VND | 1 Piece(s) | 6 Day(s) or more | 80~Less than 90 | Bright chromate | 80 | ||
71,128 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Bright chromate | 90 | ||
45,628 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Bright chromate | 100 | ||
91,285 VND | 1 Piece(s) | 6 Day(s) or more | 100~Less than 200 | Bright chromate | 125 | ||
184,845 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Bright chromate | 150 | ||
542,620 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Bright chromate | 175 | ||
288,431 VND | 1 Piece(s) | 10 Day(s) or more | 200~Less than 300 | Bright chromate | 200 | ||
1,124,211 VND | 1 Piece(s) | 6 Day(s) or more | 200~Less than 300 | Bright chromate | 250 | ||
966,198 VND | 1 Piece(s) | 10 Day(s) or more | 300~Less than 400 | Bright chromate | 300 | ||
53,300 VND | 1 Piece(s) | 10 Day(s) or more | 10~Less than 20 | Zinc Plating | 15 | ||
54,495 VND | 1 Piece(s) | 10 Day(s) or more | 20~Less than 30 | Zinc Plating | 20 | ||
56,088 VND | 1 Piece(s) | 10 Day(s) or more | 20~Less than 30 | Zinc Plating | 25 | ||
58,080 VND | 1 Piece(s) | 10 Day(s) or more | 30~Less than 40 | Zinc Plating | 32 | ||
60,071 VND | 1 Piece(s) | 10 Day(s) or more | 40~Less than 50 | Zinc Plating | 40 | ||
62,860 VND | 1 Piece(s) | 10 Day(s) or more | 40~Less than 50 | Zinc Plating | 50 | ||
181,260 VND | 1 Piece(s) | 10 Day(s) or more | 60~Less than 70 | Zinc Plating | 65 | ||
189,228 VND | 1 Piece(s) | 10 Day(s) or more | 70~Less than 80 | Zinc Plating | 80 | ||
198,790 VND | 1 Piece(s) | 10 Day(s) or more | 80~Less than 90 | Zinc Plating | 100 | ||
288,431 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Zinc Plating | 125 | ||
314,726 VND | 1 Piece(s) | 10 Day(s) or more | 100~Less than 200 | Zinc Plating | 150 |
Part Number |
---|
Loading...Tải…
Type | Hanging Band | Material | Steel | Applicable Tube Type | Steel pipe |