(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This product is designed for simplicity and functionality.
[Features]
·Used for piping outlets from the ceiling surface.
Part Number |
---|
K-TLS7AC |
K-TLS7AH |
K-TLS7AK |
K-TLS7AT |
K-TLS7AW |
K-TLS9AC |
K-TLS9AH |
K-TLS9AK |
K-TLS9AT |
K-TLS9AW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) |
---|---|---|---|---|---|---|---|---|
336,706 VND | 10 Piece(s) | 11 Day(s) or more | Ivory | 68 | 58 | 100 | ||
336,706 VND | 10 Piece(s) | 11 Day(s) or more | Gray | 68 | 58 | 100 | ||
336,706 VND | 10 Piece(s) | 11 Day(s) or more | Black | 68 | 58 | 100 | ||
336,706 VND | 10 Piece(s) | 11 Day(s) or more | Brown | 68 | 58 | 100 | ||
336,706 VND | 10 Piece(s) | 11 Day(s) or more | White | 68 | 58 | 100 | ||
382,921 VND | 10 Piece(s) | 11 Day(s) or more | Ivory | 88 | 68 | 120 | ||
382,921 VND | 10 Piece(s) | 11 Day(s) or more | Gray | 88 | 68 | 120 | ||
382,921 VND | 10 Piece(s) | 11 Day(s) or more | Black | 88 | 68 | 120 | ||
382,921 VND | 10 Piece(s) | 11 Day(s) or more | Brown | 88 | 68 | 120 | ||
382,921 VND | 10 Piece(s) | 11 Day(s) or more | White | 88 | 68 | 120 |
Loading...Tải…
Classification | For outdoor | Type | Duct |