(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
·It is a stepped joint. ·Used when going over steps of 50 mm or less.
Part Number |
---|
K-TDD6AC |
K-TDD6AH |
K-TDD6AK |
K-TDD6AT |
K-TDD6AW |
K-TDD8AC |
K-TDD8AH |
K-TDD8AK |
K-TDD8AT |
K-TDD8AW |
K-TDD10AC |
K-TDD10AH |
K-TDD10AK |
K-TDD10AT |
K-TDD10AW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) |
---|---|---|---|---|---|---|---|---|
380,050 VND | 10 Piece(s) | 11 Day(s) or more | Ivory | 60 | 58 | 67 | ||
380,050 VND | 10 Piece(s) | 9 Day(s) or more | Gray | 60 | 58 | 67 | ||
380,050 VND | 10 Piece(s) | 11 Day(s) or more | Black | 60 | 58 | 67 | ||
380,050 VND | 10 Piece(s) | 11 Day(s) or more | Brown | 60 | 58 | 67 | ||
380,050 VND | 10 Piece(s) | 11 Day(s) or more | White | 60 | 58 | 67 | ||
411,336 VND | 10 Piece(s) | 11 Day(s) or more | Ivory | 75 | 63 | 82 | ||
411,336 VND | 10 Piece(s) | 9 Day(s) or more | Gray | 75 | 63 | 82 | ||
411,336 VND | 10 Piece(s) | 11 Day(s) or more | Black | 75 | 63 | 82 | ||
411,336 VND | 10 Piece(s) | 11 Day(s) or more | Brown | 75 | 63 | 82 | ||
411,336 VND | 10 Piece(s) | 11 Day(s) or more | White | 75 | 63 | 82 | ||
614,003 VND | 10 Piece(s) | 11 Day(s) or more | Ivory | 100 | 70 | 107 | ||
614,003 VND | 10 Piece(s) | 9 Day(s) or more | Gray | 100 | 70 | 107 | ||
614,003 VND | 10 Piece(s) | 11 Day(s) or more | Black | 100 | 70 | 107 | ||
614,003 VND | 10 Piece(s) | 11 Day(s) or more | Brown | 100 | 70 | 107 | ||
614,003 VND | 10 Piece(s) | 11 Day(s) or more | White | 100 | 70 | 107 |
Loading...Tải…
Classification | For outdoor | Type | Duct |