(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HI Grade Specification TD Series, 45° Vertical Elbow (Part Number)

HI Grade Specification TD Series, 45° Vertical Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      321,565VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Can be used for vertical 45° bends. [Materials]·ASA resin.

Part Number
K-TDCN6AC
K-TDCN6AH
K-TDCN6AK
K-TDCN6AT
K-TDCN6AW
K-TDCN8AC
K-TDCN8AH
K-TDCN8AK
K-TDCN8AT
K-TDCN8AW
K-TDCN10AC
K-TDCN10AH
K-TDCN10AK
K-TDCN10AT
K-TDCN10AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)

321,565 VND

20 Piece(s) 9 Day(s) or more Ivory605867

321,565 VND

20 Piece(s) 9 Day(s) or more Gray605867

321,565 VND

20 Piece(s) 9 Day(s) or more Black605867

321,565 VND

20 Piece(s) 9 Day(s) or more Brown605867

321,565 VND

20 Piece(s) 9 Day(s) or more White605867

338,698 VND

20 Piece(s) 9 Day(s) or more Ivory756382

338,698 VND

20 Piece(s) 9 Day(s) or more Gray756382

338,698 VND

20 Piece(s) 9 Day(s) or more Black756382

338,698 VND

20 Piece(s) 9 Day(s) or more Brown756382

338,698 VND

20 Piece(s) 9 Day(s) or more White756382

457,686 VND

10 Piece(s) 11 Day(s) or more Ivory10070107

457,686 VND

10 Piece(s) 11 Day(s) or more Gray10070107

457,686 VND

10 Piece(s) 11 Day(s) or more Black10070107

457,686 VND

10 Piece(s) 11 Day(s) or more Brown10070107

457,686 VND

10 Piece(s) 11 Day(s) or more White10070107

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct