(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WNMG 080408 WM LT 10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Chip Breaker | Dimension (l) (mm) | Standing Wire | Semi Rough | Rough Grinding | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|---|
256,021 VND | 10 Piece(s) | 4 Day(s) | 0.8 | WM | 8 | Excellent | Available | Available | Available |
Loading...Tải…
Shape | W (hexagon) | Application | External Diameter / Internal Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Negative | Types of Inserts | WNMG | Coating | LT10 |
Dimension (S)(mm) | 4.76 |
Please check the type/dimensions/specifications of the part WNMG 080408 WM LT 10 in the Turning Insert (WNMG) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WNMG 080408 WM LT 10 trong chuỗi Turning Insert (WNMG).
Part Number |
---|
WNMG 060404 NN LT 10 |
WNMG 060408 NN LT 10 |
WNMG 080404 NN LT 10 |
WNMG 080408 NN LT 10 |
WNMG 080408 NR LT 10 |
WNMG 080412 NN LT 10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Chip Breaker | Dimension (l) (mm) | Standing Wire | Semi Rough | Rough Grinding | Interrupted processing |
---|---|---|---|---|---|---|---|---|---|---|---|
263,003 VND | 10 Piece(s) | 4 Day(s) | 0.4 | NN | 6 | Excellent | Not recommended | Not recommended | Not recommended | ||
204,587 VND | 10 Piece(s) | 4 Day(s) | 0.8 | NN | 6 | Excellent | Excellent | Not recommended | Available | ||
301,950 VND | 10 Piece(s) | 4 Day(s) | 0.4 | NN | 8 | Excellent | Not recommended | Not recommended | Not recommended | ||
301,950 VND | 10 Piece(s) | 4 Day(s) | 0.8 | NN | 8 | Excellent | Excellent | Not recommended | Available | ||
230,930 VND | 10 Piece(s) | 4 Day(s) | 0.8 | NR | 8 | Available | Excellent | recommend | recommend | ||
301,950 VND | 10 Piece(s) | 4 Day(s) | 1.2 | NN | 8 | Available | Excellent | recommend | recommend |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy