(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressure Gauge, Micromanometer Type A

Pressure Gauge, Micromanometer Type A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,846,204VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It measures low pressure that cannot be measured with the Bourdon tube type, and can be used, for example, to measure the fluid level of the intake pressure tank of an engine.

 
Part Number
MPG-5KPA-60
MPG-5KPA-75
MPG-5KPA-100
MPG-10KPA-75
MPG-10KPA-100
MPG-15KPA-75
MPG-15KPA-100
MPG-20KPA-75
MPG-20KPA-100
MPG-30KPA-75
MPG-30KPA-100
MPG-50KPA-75
MPG-50KPA-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Indicated Pressure
(Mpa)
Outer Diameter
(φ)
Pressure Range
(MPa)
Size
(φ)

2,769,306 VND

1 Piece(s) 4 Day(s) or more 5.0000000000000001E-3600 ~ ±0.00560

2,769,306 VND

1 Piece(s) 7 Day(s) or more 5.0000000000000001E-3750 ~ ±0.00575

2,926,281 VND

1 Piece(s) 7 Day(s) or more 5.0000000000000001E-31000 ~ ±0.005100

1,846,204 VND

1 Piece(s) 4 Day(s) or more 0.01750 ~ ±0.0175

1,983,682 VND

1 Piece(s) 7 Day(s) or more 0.011000 ~ ±0.01100

1,846,204 VND

1 Piece(s) 7 Day(s) or more 1.4999999999999999E-2750 ~ ±0.01575

1,983,682 VND

1 Piece(s) 7 Day(s) or more 1.4999999999999999E-21000 ~ ±0.015100

1,846,204 VND

1 Piece(s) 7 Day(s) or more 0.02750 ~ ±0.0275

1,983,682 VND

1 Piece(s) 7 Day(s) or more 0.021000 ~ ±0.02100

1,846,204 VND

1 Piece(s) 7 Day(s) or more 0.03750 ~ ±0.0375

1,983,682 VND

1 Piece(s) 7 Day(s) or more 0.031000 ~ ±0.03100

1,846,204 VND

1 Piece(s) 4 Day(s) or more 0.05750 ~ ±0.0575

1,983,682 VND

1 Piece(s) 7 Day(s) or more 0.051000 ~ ±0.05100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Pressure Gauge / Peripheral Accessories Case Shape Standard Case A Type