(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SWLE200D-14 |
SWLE200D-16 |
SWLE200D-24 |
SWLE200D-30 |
SWLE200D-36 |
SWLE200D-44 |
SWLE200D-50 |
SWLE200D-55 |
SWLE200D-62 |
SWLE200D-68 |
SWLE200D-75 |
SWLE200D-80 |
SWLE200D-85 |
SWLE200D-90 |
SWLE200D-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hub Dia. (Ø) | Length L1 (mm) | Length D (mm) | Length I (mm) | Length D1 (mm) | Length e (mm) | Length M (mm) | Power Link 1W (mm) | Power Link 2W (mm) | Power Link 3W (mm) | Power Link 4W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,322,197 VND | 1 Piece(s) | 6 Day(s) | 38 | 18.7 | 38 | 7 | 23 | 2 | 21 | 5 | 6 | 7 | 9 | ||
1,395,957 VND | 1 Piece(s) | 6 Day(s) | 41 | 18.7 | 41 | 11 | 26 | 2 | 21 | 5 | 6 | 7 | 9 | ||
1,568,212 VND | 1 Piece(s) | 6 Day(s) | 50 | 25.3 | 50 | 14 | 36 | 2.75 | 28 | 6 | 7 | 9 | 11 | ||
1,679,285 VND | 1 Piece(s) | 6 Day(s) | 60 | 25.3 | 60 | 16 | 44 | 2.75 | 28 | 6 | 7 | 9 | 11 | ||
1,753,047 VND | 1 Piece(s) | 6 Day(s) | 72 | 25.3 | 72 | 18 | 52 | 2.75 | 28 | 6 | 7 | 9 | 11 | ||
2,045,391 VND | 1 Piece(s) | 4 Day(s) | 80 | 25.3 | 80 | 20 | 61 | 2.75 | 28 | 6 | 7 | 9 | 11 | ||
2,163,164 VND | 1 Piece(s) | 4 Day(s) | 90 | 30 | 90 | 22 | 70 | 3.75 | 33 | 7 | 8 | 9 | 12 | ||
2,158,730 VND | 1 Piece(s) | 6 Day(s) | 100 | 30 | 100 | 23 | 75 | 3.75 | 33 | 7 | 9 | 10 | 12 | ||
2,380,015 VND | 1 Piece(s) | 6 Day(s) | 110 | 30 | 110 | 23 | 86 | 3.75 | 33 | 7 | 9 | 10 | 12 | ||
2,663,343 VND | 1 Piece(s) | Available | 6 Day(s) | 115 | 34.8 | 115 | 23 | 86 | 3.75 | 38 | 7 | 9 | 11 | 13 | |
2,896,775 VND | 1 Piece(s) | 6 Day(s) | 138 | - | 138 | 25 | 100 | 3.75 | - | - | - | - | - | ||
3,192,252 VND | 1 Piece(s) | 6 Day(s) | 145 | - | 145 | 30 | 114 | 4.5 | - | - | - | - | - | ||
3,438,267 VND | 1 Piece(s) | 6 Day(s) | 155 | - | 155 | 30 | 114 | 4.5 | - | - | - | - | - | ||
4,149,592 VND | 1 Piece(s) | 4 Day(s) | 155 | - | 155 | 34 | 124 | 5 | - | - | - | - | - | ||
4,545,113 VND | 1 Piece(s) | 6 Day(s) | 170 | - | 170 | 39 | 136 | 5.5 | - | - | - | - | - |
Loading...Tải…
Body Material | Steel | Tightening Method | Mecha style (wedge type) | Number of Tightening Bolts | Multiple |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy