(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
THD-R-C |
THD-R-PT |
THD-R-PT-C |
THD-R-T |
THD-R-V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable voltage fluctuation range (%) | Precision (℃) | Output |
---|---|---|---|---|---|---|---|
2,372,254 VND | 1 Piece(s) | 18 Day(s) | 90∼110 | ±1.0 | DC4-20mA | ||
701,784 VND | 1 Piece(s) | 18 Day(s) | 90∼111 | ±0.8 | DC4-20 mA (allowable impedance 600 Ω or less) | ||
2,372,254 VND | 1 Piece(s) | 18 Day(s) | 90∼110 | ±1.0 | DC4-20 mA (allowable impedance 600 Ω or less) | ||
2,675,974 VND | 1 Piece(s) | 5 Day(s) | 90∼110 | ±1.0 | RS485 communication output (Modbus RTU method) | ||
2,372,254 VND | 1 Piece(s) | 18 Day(s) | 90∼110 | ±1.0 | 1-5VDC |
Loading...Tải…
Measurement Object | Temperature and Humidity | Operating Environment | Standard | Operating Temperature Range(°C) | -19.9::60.0 |
---|---|---|---|---|---|
Operating Humidity Range(%) | 0.0::99.9 | Power Voltage (DC)(V) | 24 | Power Consumption(W) | ~2.4 |
Display Mode | No display type | Precision(%) | ±3% RH (30-70% RH, at room temperature) ±4% RH (10-90% RH) | Sampling cycle | 0.5 sec |
Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 500 VAC 50/60 Hz for 1 min | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±1 |
Vibration | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Impact | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Protection structure | IP10 |
Environment resistance | -20 - 60°C, for storage: -20 - 60°C | Wiring specifications | Terminal block type | Weight(g) | 98 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy