(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BJ10M-TDT |
BJ10M-TDT-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Control Output |
---|---|---|---|---|---|
1,028,032 VND | 1 Piece(s) | 4 Day(s) | Load voltage: 26.4 VDC or less / Load current: 100 mA or less / Residual voltage: 1 V or less (NPN open collector output) | ||
1,339,601 VND | 1 Piece(s) | 18 Day(s) | PNP open collector output (Load voltage: 26.4 VDC or less/Load current: 100 mA or less/Residual voltage: PNP 2.5 V or less) |
Loading...Tải…
Type | Photoelectric Sensor | Detection Object | Colored cotton | Detection Type | Penetration |
---|---|---|---|---|---|
Detection Distance(mm) | 10000 | Operating Temperature Range(°C) | -25::55 | Operating Humidity Range(%) | 35::85 |
Protection Structure | IP65 | Detection object | Opaque boy | Response speed(ms) | 1 or less |
Power Voltage | 12-24 VDC±10% (ripple P-P : 10% or less) | Current Consumption | 20 mA or less | Operating light source | Red LED (660 nm) |
Adjust sensitivity | VR built-in | Operation Mode | Light ON / Dark ON switched by VR | Protection circuit | Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit |
Indicator Lamp | Operation indicator: Red, stable indicator: Green | Insulation resistance | 20 MΩ or more (500 VDC Megger) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±240 V |
Withstand Voltage | At 1,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Operating ambient illumination | Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) | Material | Case: PC + ABS, LED Cap: PC, Detecting Element: PMMA | Wiring specifications | φ3.5 mm, 3 cores, length: 2 m (light projector: φ 3.5, 2 cores, length: 2 m) (AWG 24, wire diameter: 0.08 mm, wires: 40, outer diameter of insulator: 1 mm) |
Accessories | Fixing bracket, bolt, nut, VR adjustment screwdriver | Major Characteristics | Excellent noise resistance and minimized influence of inverter disturbance light / High-performance lens used for a long distance detection | Weight(g) | Approx. 90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy