(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detection Type | Detection Head Size, Dimension L2 (mm) | Detection Head Size, Dimension W (mm) | Detection Head Size, Dimension H (mm) | Standard Detector | Setting distance (mm) | Response frequency (Hz) | Model configuration control output (or output) | Wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
695,709 VND | 1 Piece(s) | 5 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
710,896 VND | 1 Piece(s) | 18 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
710,896 VND | 1 Piece(s) | 18 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
695,709 VND | 1 Piece(s) | Available | 18 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | |
572,506 VND | 1 Piece(s) | 18 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
695,709 VND | 1 Piece(s) | 18 Day(s) | Front detection | - | 12 | 12 | 12 x 12 x 1 mm (iron) | 0~2.8 | 500 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
981,209 VND | 1 Piece(s) | 5 Day(s) | Side Detection | - | 50 | 50 | 90X90X1 mm (iron) | 0~21 | 50 | NPN N.O.(Normally Open) | φ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
996,394 VND | 1 Piece(s) | 18 Day(s) | Side Detection | - | 50 | 50 | 90X90X1 mm (iron) | 0~21 | 50 | NPN N.C.(Normally Closed) | φ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
981,209 VND | 1 Piece(s) | 18 Day(s) | Side Detection | - | 50 | 50 | 90X90X1 mm (iron) | 0~21 | 50 | PNP N.O.(Normally Open) | φ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
996,394 VND | 1 Piece(s) | 18 Day(s) | Side Detection | - | 50 | 50 | 90X90X1 mm (iron) | 0~21 | 50 | PNP N.C.(Normally Closed) | φ5, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
460,138 VND | 1 Piece(s) | 6 Day(s) | Front detection | - | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
463,641 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
531,586 VND | 1 Piece(s) | 6 Day(s) | Front detection | - | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
460,138 VND | 1 Piece(s) | 5 Day(s) | Front detection | - | 17 | 17 | 18 x 18 x 1 mm (iron) | 0~3.5 | 700 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
543,851 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 25X25X1 mm (iron) | 0~5 | 200 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
543,851 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 25X25X1 mm (iron) | 0~5 | 200 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 5 Day(s) | Front detection | 35.6 | 17 | 17 | 25X25X1 mm (iron) | 0~5 | 200 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 25X25X1 mm (iron) | 0~5 | 200 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
528,664 VND | 1 Piece(s) | 18 Day(s) | Front detection | 35.6 | 17 | 17 | 25X25X1 mm (iron) | 0~5 | 200 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
574,222 VND | 1 Piece(s) | 18 Day(s) | Front detection | 39 | 25 | 25 | 25X25X1 mm (iron) | 0~3.5 | 300 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
559,036 VND | 1 Piece(s) | 5 Day(s) | Front detection | 39 | 25 | 25 | 25X25X1 mm (iron) | 0~3.5 | 300 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
574,222 VND | 1 Piece(s) | 18 Day(s) | Front detection | 39 | 25 | 25 | 25X25X1 mm (iron) | 0~3.5 | 300 | PNP N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
603,971 VND | 1 Piece(s) | 7 Day(s) | Front detection | - | 30 | 30 | 30 x 30 x 1 mm (iron) | 0~7 | 250 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
610,669 VND | 1 Piece(s) | 18 Day(s) | Front detection | 53 | 30 | 30 | 30X30X1 mm (iron) | 0~7 | 250 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
595,482 VND | 1 Piece(s) | Available | 18 Day(s) | Front detection | 53 | 30 | 30 | 30X30X1 mm (iron) | 0~7 | 250 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | |
610,669 VND | 1 Piece(s) | 18 Day(s) | Front detection | 53 | 30 | 30 | 30X30X1 mm (iron) | 0~7 | 250 | PNP N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
610,669 VND | 1 Piece(s) | 18 Day(s) | Front detection | 53 | 30 | 30 | 30X30X1 mm (iron) | 0~10.5 | 200 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
595,482 VND | 1 Piece(s) | 18 Day(s) | Front detection | 53 | 30 | 30 | 45X45X1 mm (iron) | 0~10.5 | 200 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
610,669 VND | 1 Piece(s) | 18 Day(s) | Front detection | 53 | 30 | 30 | 45X45X1 mm (iron) | 0~10.5 | 200 | PNP N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
778,277 VND | 1 Piece(s) | 7 Day(s) | Front detection | - | 40 | 40 | 60 x 60 x 1 mm (iron) | 0~14 | 100 | NPN N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
774,679 VND | 1 Piece(s) | 18 Day(s) | Side Detection | 53 | 40 | 40 | 60X60X1 mm (iron) | 0~14 | 100 | NPN N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
759,492 VND | 1 Piece(s) | 18 Day(s) | Side Detection | 53 | 40 | 40 | 60X60X1 mm (iron) | 0~14 | 100 | PNP N.O.(Normally Open) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | ||
4,732,167 VND | 1 Piece(s) | 18 Day(s) | Side Detection | 53 | 40 | 40 | 60X60X1 mm (iron) | 0~14 | 100 | PNP N.C.(Normally Closed) | φ4, 3 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) |
Loading...Tải…
Sensor Shape | Rectangular | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Sensor Case Material | ABS resin | Amplifier | Built-in type | Acquired Standards | CE |
Protection Structure (IEC) | IP67 | Hysteresis distance | 10% or less of detection distance | Power Voltage (Operational Voltage Range) | 12-24VDC(10-30VDC) |
Current Consumption(mA) | 10 or less | Residual Voltage(V) | 1.5 or less | Control Output(mA) | 200 or less |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Influence of temperature | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range | Withstand Voltage | At 1,500 VAC 50/60 Hz for 1 min |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction | Indicator Lamp | Operation indicator (red LED) |
Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 | Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 | Protection circuit | Surge protection circuit, power reverse connection protection circuit, overcurrent protection circuit |
Material | General cable (black): Polyvinyl chloride (PVC) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy