(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Feature]
· A compact size switch that can be installed in a small space.
· Electrical safety is ensured by a structure with a plastic cover and a zinc die-cast body
· 4 types of actuators allow for easy selection.
· A structure that allows mounting on both the front side and the back side
· When the cover is opened, the terminal is exposed to the side, making connection easy.
[Applications]
· Compatible with machine tools, transport machines, assembly lines, and various industrial machines
Detector Shape | Rod type | Main Body Size | small type | Environment | Standard |
---|---|---|---|---|---|
Roller Lever Shape Type | Variable rod lever | Operating Temperature Range(°C) | -10::70 | Protection Structure | IP54 |
Force Required for Push Side O.F.(N) | 7.84 | Angle to Switching P.T(deg) | 20 | Contact Type | 2-circuit double end |
Contact Material | Silver alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 120 |
Main Body External Dimension, Width W(mm) | 28 | Main Body External Dimension, Length L(mm) | 46.9 | Withstand Voltage | 2,000 V ac 50/60 Hz for 1 minute (Each terminal and non-charger terminals) |
Insulation resistance(㏁) | 100 or more (500 V d.c insulation resistance mete) | Contact Resistance(㏁) | 20 mΩ or less (Default value) | Rated Voltage | 250 V a.c |
Vibration | Double amplitude 1.5 mm, frequency 10 to 55 Hz, continuous 2 hours | Impact(㎨) | 300 (Endurance), 100 (Malfunction) | Electrical life | 100,000 times or more (30 times/min) |
Operating Ambient Humidity(% R.H.) | 45 ~ 95 | Rated Current | 6 A 250 V a.c. | R.F(N) | 0.1 |
O.T(°) | 70 | M.D(°) | 10 | Weight(g) | Approx. 157 |
Enclosure Material | Body: zinc die casting / cover: plastic | Contact Point Structure | M3 screw tightening terminal, 2-circuit double end (1a1b) |
Please check the type/dimensions/specifications of the part HY-L807 in the Adjustable Rod Lever Type Small Limit Switch HY-L807 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-L807 trong chuỗi Adjustable Rod Lever Type Small Limit Switch HY-L807.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy