(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Small AC Motor SPEED CONTROLLER (UNIT TYPE) - ANALOGUE

Small AC Motor SPEED CONTROLLER (UNIT TYPE) - ANALOGUE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,631,278VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Unit Type Speed Controller does not have Reversible Motor.
·70 mm 15 W does not have Induction Motor "I" mark.
·Applied to 12 V motor
This product is a product with Separate Motor / Gear Head/Speed Controller. If you have any difficulties in selecting the specifications, Please Purchase after contacting us.
•Related keywords: SPG, Small AC Motor, Motor

Part Number
SUA06IE-V12
SUA15IA-V12
SUA15IC-V12
SUA15ID-V12
SUA15IE-V12
SUA25IC-V12
SUA25IE-V12
SUA40IC-V12
SUA40IE-V12
SUA60IC-V12
SUA60IE-V12
SUA90IC-V12
SUA90IE-V12
SUA180ID-V12
SUA180IX-V12
SUA715IC-V12
SUA715IE-V12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Output
(W)
Voltage
(V)
Rated Load
(rpm)
Frequency
(Hz)
Poles Operating Temperature Range
(℃)
Operating Humidity Range Applicable Motor Output (Induction)
(W)

1,765,783 VND

1 Piece(s) 7 Day(s) 6115------

1,631,278 VND

1 Piece(s) 7 Day(s) 1511090-1700----15

1,631,278 VND

1 Piece(s) 7 Day(s) 1510090-1400/90-1700----15

1,683,345 VND

1 Piece(s) 7 Day(s) 1520090-1400/90-1700----15

1,765,783 VND

1 Piece(s) 7 Day(s) 15115------

1,631,278 VND

1 Piece(s) 7 Day(s) 2510090-1400/90-1700----25

1,765,783 VND

1 Piece(s) 7 Day(s) 25115------

1,631,278 VND

1 Piece(s) 7 Day(s) 4010090-1400/90-1700----40

1,765,783 VND

1 Piece(s) 7 Day(s) 40115------

1,696,362 VND

1 Piece(s) 7 Day(s) 6010090-1400/90-1700----60

1,835,205 VND

1 Piece(s) 7 Day(s) 60115------

1,696,362 VND

1 Piece(s) 7 Day(s) 9010090-1400/90-1700----90

1,835,205 VND

1 Piece(s) 7 Day(s) 90115------

1,809,175 VND

1 Piece(s) 7 Day(s) 18020090-1400/90-1700----180

1,961,033 VND

1 Piece(s) 7 Day(s) 180220 - 24090-1400504-10 - 4085% or less (with no condensation)-

1,631,278 VND

1 Piece(s) 7 Day(s) 1510090-1400/90-1700----15

1,765,783 VND

1 Piece(s) 7 Day(s) 15115------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Single Unit of Controller Motor Type Speed controller Power Supply Single phase
Environment Standard Electromagnetic Brakes, Clutches None