(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Corrosion-Resistant Caster TP5100 Series

Corrosion-Resistant Caster TP5100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      943,533VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
TP5130-01-PLY
TP5130-01-PLY-TLB
TP5130R-PLY
TP5140-01-PLY
TP5140-01-PLY-TLB
TP5140R-PLY
TP5150-01-PLY
TP5150-01-PLY-TLB
TP5150R-PLY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Stopper (Detail) Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Overrall
(mm)
Bolt size Spacing of holes that take bolts Allowable Load
(kg)
Standard

1,120,828 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted102None3(76)7395×64M8(5/16")76~73×4575No option

1,183,036 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted102-3(76)7395×64M8(5/16")76~73×4575Top Lock Brake (Rotary Type)

943,533 VND

1 Piece(s) 5 Day(s) Plate Type Fixing102None3(76)73---75No option

1,145,711 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted128None4(102)8995×64M8(5/16")76~73×4585No option

1,204,809 VND

1 Piece(s) 5 Day(s) Plate Type Unrestricted128-4(102)8995×64M8(5/16")76~73×4585Top Lock Brake (Rotary Type)

965,307 VND

1 Piece(s) 5 Day(s) Plate Type Fixing128None4(102)89---85No option

1,170,595 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted154None5(127)10295×64M8(5/16")76~73×4595No option

1,232,803 VND

1 Piece(s) 7 Day(s) Plate Type Unrestricted154-5(127)10295×64M8(5/16")76~73×4595Top Lock Brake (Rotary Type)

996,411 VND

1 Piece(s) 7 Day(s) Plate Type Fixing154None5(127)102---95No option

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Material Polyurethane Wheel Width B(mm) 1 1/4(32) Application Logistics, cart / OA organization information communication organization / Factory equipment
Bearing structure Plain