(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Spring Plunger Ball Type / Internal Hex WRENCH Type

Spring Plunger Ball Type / Internal Hex WRENCH Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,745VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
22030.0003
22030.0004
22030.0005
22030.0006
22030.0008
22030.0012
22030.0045
22030.0046
22030.0048
22030.0050
22030.0052
22030.0203
22030.0204
22030.0208
22030.0210
22030.0212
22030.0245
22030.0246
22030.0248
22030.0252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTip Material Body Material The outer diameter (d1)
(mm)
Stroke S
(mm)
Main Body Surface Treatment Length L
(mm)
Tip section diameter d
(φ)
Ball-Material Spring - Separate WS Spring force (F1)
(N)
Spring force (F2)
(N)
d2 Weight
(g)

138,141 VND

1 Piece(s) Same day SteelSteelM 30.4Etc81.5Ball bearing steelGeneral load spring1.534.51.50.3

91,745 VND

1 Piece(s) 9 Day(s) SteelSteelM 40.8Etc122.5Ball bearing steelGeneral load spring28.5142.50.7

418,547 VND

1 Piece(s) 5 Day(s) SteelSteelM 50.9Etc143Ball bearing steelGeneral load spring2.581431.2

418,689 VND

1 Piece(s) 4 Day(s) SteelSteelM 61Etc153.5Ball bearing steelGeneral load spring311183.51.8

339,163 VND

1 Piece(s) 4 Day(s) SteelSteelM 81.5Etc184.5Ball bearing steelGeneral load spring418314.53.9

515,782 VND

1 Piece(s) 4 Day(s) SteelSteelM122.5Etc268Ball bearing steelGeneral load spring62649813

425,951 VND

1 Piece(s) 5 Day(s) SteelSteelM 50.9Etc143Ball bearing steelHigh-load spring2.5152231.2

426,099 VND

1 Piece(s) Available 4 Day(s) SteelSteelM 61Etc153.5Ball bearing steelHigh-load spring319283.51.8

460,292 VND

1 Piece(s) 5 Day(s) SteelSteelM 81.5Etc184.5Ball bearing steelHigh-load spring436624.54.1

469,657 VND

1 Piece(s) 12 Day(s) SteelSteelM102Etc236Ball bearing steelHigh-load spring55710468.2

248,192 VND

1 Piece(s) 5 Day(s) SteelSteelM122.5Etc268Ball bearing steelHigh-load spring661110813

613,073 VND

1 Piece(s) 5 Day(s) StainlessStainlessM 30.4None81.5Stainless steelGeneral load spring1.534.51.50.28

581,127 VND

1 Piece(s) 4 Day(s) StainlessStainlessM 40.8None122.5Stainless steelGeneral load spring28.5142.50.8

605,766 VND

1 Piece(s) 4 Day(s) StainlessStainlessM 81.5None184.5Stainless steelGeneral load spring418314.54.1

655,223 VND

1 Piece(s) 6 Day(s) StainlessStainlessM102None236Stainless steelGeneral load spring5244568.2

765,496 VND

1 Piece(s) Available 12 Day(s) StainlessStainlessM122.5None268Stainless steelGeneral load spring62649813

601,817 VND

1 Piece(s) 12 Day(s) StainlessStainlessM 50.9None143Stainless steelHigh-load spring2.5152231.2

601,966 VND

1 Piece(s) 4 Day(s) StainlessStainlessM 61None153.5Stainless steelHigh-load spring319283.51.9

629,249 VND

1 Piece(s) 4 Day(s) StainlessStainlessM 81.5None184.5Stainless steelHigh-load spring436624.54.2

801,578 VND

1 Piece(s) 6 Day(s) StainlessStainlessM122.5None268Stainless steelHigh-load spring661110813

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw (hexagon) Tip Surface Treatment Etc Ball - surface treatment Hardening treatment
Spring-Material Stainless steel Operating Temperature(℃) ~250