(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fiber Optic Sensor Accessory

Fiber Optic Sensor Accessory
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      398,259VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Accessories for the fiber sensor.

 
Part Number
C5321
FL-M02
FL-M03
FL-M03-1
FL-M04
FL-M06
FLS-M02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Nominal of Thread Main Body Length
(mm)

398,259 VND

1 Piece(s) 14 Day(s) Fiber sensor accessories--

692,449 VND

1 Piece(s) 12 Day(s) Focusing lensM2.68.6

850,063 VND

1 Piece(s) 12 Day(s) Focusing lensM317.1

692,449 VND

1 Piece(s) 12 Day(s) Focusing lensM38.7

692,449 VND

1 Piece(s) 12 Day(s) Focusing lensM420

1,007,676 VND

1 Piece(s) 12 Day(s) Focusing lensM419.5

1,007,676 VND

1 Piece(s) 12 Day(s) Focusing lensM2.69.3

Loading...Tải…

  1. 1