(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Made overseas and offered at a low price
[Features]
· Protective structure is IP67 displaying excellent waterproof effect.
· Double LED makes detection operation easier.
· Adopting a plug-in connection, is easy to install and replace.
· With a long hole, it is easy to install and make fine adjustments.
Sensor Shape | Square shape | Detection distance L1 [classification](mm) | ~5 | Detection Object | Magnetic Metal |
---|---|---|---|---|---|
Operating Environment | Standard | Detection Type | Front Surface Detection | Sensor Case Material | ABS Resin |
Amplifier | Built-in Type | Detection Head Size, Dimension L2 (Range)(mm) | 20.1~30 | Detection Head Size, Dimension L2(mm) | 29 |
Detection Head Size, Dimension W (Range)(mm) | 15.1~20 | Detection Head Size, Dimension W(mm) | 18 | Detection Head Size, Dimension H (Range)(mm) | 10.1~20 |
Detection Head Size, Dimension H(mm) | 19.1 | Acquired Standards | IEC | Protection Structure (IEC) | IP64 |
Operating Voltage(V) | DC10~30 | Output Mode | NPN N.O. | Ambient Temperature(℃) | -20~60 |
Connection Method | Pullout | Code Specifications | 3 Core Code | Lead Wire Length(m) | 2 |
Detection distance L1 details(mm) | 5 |
Please check the type/dimensions/specifications of the part RN05-N in the Proximity sensor, RN05 series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RN05-N trong chuỗi Proximity sensor, RN05 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy