(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Type | Speed controller | Control Direction | Meter-in |
---|---|---|---|
Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Type | Speed controller | Control Direction | Meter-in |
---|---|---|---|
Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
Loading...Tải…
Type | Speed controller | Control Direction | Meter-in |
---|---|---|---|
Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
[Usage]
・This valve is used for speed control of pneumatic actuators
・It is widely used by attaching to main driving devices such as cylinders and pneumatic fingers.
[Features]
・Compact and lightweight, it occupies small area when attached to equipment
・It is easy to fine adjust from low flow rate to large flow rate
・The compact type is a minaturized verion and has the same flow rate as the general type
•Related keywords: Sanga Pneumatic, Speed Controller
Loading...Tải…
Type | Speed controller | Control Direction | Meter-in |
---|---|---|---|
Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
Loading...Tải…
Type | Speed controller | Control Direction | Meter-in |
---|---|---|---|
Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
Part Number |
---|
NSE6M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
463,503 VND | 10 Piece(s) | 5 Day(s) |
Part Number |
---|
Type | Speed controller | Control Direction | Meter-in | Material | Brass |
---|---|---|---|---|---|
Environment, Applications | Standard | Thread Material | Brass | Screw Specifications(PT) | M5 |
Hose External Diameter(mm) | 6 | Weight(g) | 10.58 |
Please check the type/dimensions/specifications of the part NSE6M5 in the Air Speed Controller series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NSE6M5 trong chuỗi Air Speed Controller.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy