(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
•Related keywords: Daeil, Greece Nipple
Part Number |
---|
M6-1.0P-A-1 |
M8-1.0P-A-1 |
NPT1-8-27-A-1 |
PT1-4-19-A |
PT1-8-A |
PT3-8-19-A-1 |
UNF1-4-28-A-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Standard (A) |
---|---|---|---|---|---|
35,287 VND | 100 Piece(s) | 4 Day(s) | M6x1.0P | ||
37,217 VND | 100 Piece(s) | 4 Day(s) | M8x1.0P | ||
41,570 VND | 100 Piece(s) | 4 Day(s) | NPT 1/8x27 threads | ||
52,115 VND | 100 Piece(s) | 7 Day(s) | PT 1/4x19 threads | ||
36,408 VND | 100 Piece(s) | 4 Day(s) | PT 1/8 standard product | ||
67,257 VND | 50 Piece(s) | 7 Day(s) | PT 3/8x19 threads | ||
36,096 VND | 100 Piece(s) | 4 Day(s) | UNF 1/4 x 28 threads |
Loading...Tải…
Total Length | PT1/8: 16 mm PT1/8 Standard product: 20 mm |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy