(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Anti-vibration rubber | Applications | Dustproof / Buffer | Operating Characteristics | Standard |
---|---|---|---|---|---|
Connection Type | Both ends male screw | Antivibration Rubber Type | Round | Antivibration Gel Type | Rubber sheath |
Vibration Absorber Material | Natural Rubber | Color | Black |
Please check the type/dimensions/specifications of the part RUB-A1 in the Bolt Dustproof Rubber series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RUB-A1 trong chuỗi Bolt Dustproof Rubber.
Part Number |
---|
RUB-A10 |
RUB-A11 |
RUB-A12 |
RUB-A13 |
RUB-A15 |
RUB-A2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Height H (mm) | Applicable Load Range (N) |
---|---|---|---|---|---|---|
462,295 VND | 1 Piece(s) | 4 Day(s) | 40 | ~1764 | ||
462,295 VND | 1 Piece(s) | Available | 4 Day(s) | 40 | ~1764 | |
446,118 VND | 1 Piece(s) | 5 Day(s) | 40 | ~2450 | ||
263,220 VND | 1 Piece(s) | Same day | 51 | ~2940 | ||
556,989 VND | 1 Piece(s) | 4 Day(s) | 56 | ~4410 | ||
34,140 VND | 1 Piece(s) | 5 Day(s) | 17 | ~196 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy