(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Anti-vibration rubber | Applications | Dustproof / Buffer | Operating Characteristics | Standard |
---|---|---|---|---|---|
Connection Type | Single Point Male Screw | Antivibration Rubber Type | Round | Antivibration Gel Type | Rubber sheath |
Vibration Absorber Material | Natural Rubber | Color | Black |
Please check the type/dimensions/specifications of the part RUB-C5 in the Bolt Dustproof Rubber (One-sided) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RUB-C5 trong chuỗi Bolt Dustproof Rubber (One-sided).
Part Number |
---|
RUB-C11 |
RUB-C12 |
RUB-C13 |
RUB-C2 |
RUB-C6 |
RUB-C8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Height H (mm) | Spring Constant (N/mm) | Applicable Load Range (N) |
---|---|---|---|---|---|---|---|
119,440 VND | 1 Piece(s) | 6 Day(s) | 50 | 441 | ~200 | ||
379,975 VND | 1 Piece(s) | 4 Day(s) | 50 | 637 | ~250 | ||
194,230 VND | 1 Piece(s) | 5 Day(s) | 60 | 999.6 | ~350 | ||
52,160 VND | 1 Piece(s) | Same day | 25 | 186.2 | ~50 | ||
57,460 VND | 1 Piece(s) | 5 Day(s) | 24 | 196 | ~80 | ||
66,940 VND | 1 Piece(s) | Same day | 40 | 225.4 | ~90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy