(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Nominal |
---|---|---|---|---|---|---|---|
920,018 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6 | M4 | ||
1,083,379 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 8 | M4 | ||
920,018 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | M4 | ||
1,083,379 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 12 | M4 | ||
985,404 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 15 | M4 | ||
1,272,381 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 20 | M4 | ||
831,381 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 25 | M4 | ||
722,476 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 30 | M4 | ||
755,630 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 35 | M4 | ||
1,054,742 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 40 | M4 | ||
1,117,743 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 45 | M4 | ||
1,180,745 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 50 | M4 | |
1,587,384 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 55 | M4 | ||
1,747,751 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 60 | M4 | ||
7,297,521 VND | 1 Pack(s) | 1,400 Pieces Per Package 1,400 Pieces Per Package | 5 Day(s) | 65 | M4 | ||
7,795,797 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 5 Day(s) | 70 | M4 | ||
7,446,433 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 75 | M4 | ||
6,020,331 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 5 Day(s) | 80 | M4 | ||
6,587,333 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 5 Day(s) | 90 | M4 | ||
8,219,620 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | Available | 5 Day(s) | 100 | M4 | |
1,146,380 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6 | M5 | ||
1,146,380 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 8 | M5 | ||
985,896 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | M5 | ||
5,750,105 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 12 | M5 | |
768,379 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 15 | M5 | ||
721,554 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 20 | M5 | ||
894,378 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 25 | M5 | ||
482,350 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Same day | 30 | M5 | ||
4,791,562 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 35 | M5 | |
4,435,465 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 40 | M5 | |
665,287 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 45 | M5 | ||
693,924 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 50 | M5 | ||
871,471 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 4 Day(s) | 55 | M5 | ||
934,470 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 60 | M5 | ||
4,422,408 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 65 | M5 | ||
3,603,401 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 5 Day(s) | 70 | M5 | ||
4,256,316 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | Available | 5 Day(s) | 75 | M5 | |
4,256,316 VND | 1 Pack(s) | 800 Pieces Per Package 800 Pieces Per Package | 5 Day(s) | 80 | M5 | ||
4,737,762 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 5 Day(s) | 90 | M5 | ||
5,241,415 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 100 | M5 | ||
1,020,382 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 8 | M6 | ||
957,379 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | M6 | ||
948,011 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 4 Day(s) | 12 | M6 | |
8,761,954 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 15 | M6 | |
982,376 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 20 | M6 | ||
835,291 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 25 | M6 | ||
1,427,766 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 30 | M6 | ||
705,378 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 35 | M6 | ||
745,469 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 40 | M6 | ||
779,832 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 45 | M6 | ||
854,289 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 50 | M6 | ||
4,607,823 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 5 Day(s) | 55 | M6 | ||
4,394,769 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 60 | M6 | ||
2,864,578 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 5 Day(s) | 65 | M6 | ||
3,059,307 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 5 Day(s) | 70 | M6 | ||
2,721,396 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 75 | M6 | ||
2,721,396 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 80 | M6 | ||
2,772,940 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | Available | 5 Day(s) | 100 | M6 |
Loading...Tải…
Basic Shape | Hexagon | Mounting Hole Shape | Hexagonal hole | Material | Steel (SCM) |
---|---|---|---|---|---|
Detailed shape | Knurling | Usage | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy