(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS-M2-4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Nominal |
---|---|---|---|---|---|---|---|
1,902,389 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 4 | M2 |
Loading...Tải…
Basic Shape | Hexagon | Mounting Hole Shape | Hexagonal hole | Thread Type | Meter common screw |
---|---|---|---|---|---|
Application | Standard | Material | Stainless | Detailed shape | Element |
Usage | Various applications such as construction site, various industrial machines, precision machinery parts, automobiles, ships, mold assembly, etc. |
Please check the type/dimensions/specifications of the part SUS-M2-4 in the Stainless Steel Hex Wrench Bolt (M2-M5) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-M2-4 trong chuỗi Stainless Steel Hex Wrench Bolt (M2-M5).
Part Number |
---|
SUS-M2-12 |
SUS-M2-15 |
SUS-M2-20 |
SUS-M2-5 |
SUS-M2-6 |
SUS-M2-8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Nominal |
---|---|---|---|---|---|---|---|
2,154,390 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 12 | M2 | ||
1,268,960 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | Same day | 15 | M2 | ||
2,280,391 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 20 | M2 | ||
1,063,490 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | Same day | 5 | M2 | ||
1,902,389 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 6 | M2 | ||
1,965,388 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 8 | M2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy