(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Other Goods We Handle【1-10 Pieces Per Package】

Other Goods We Handle
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      257,703VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

- Accessory for speed control type motor from ORIENTAL MOTOR.
- BLED3A is Brushless DC Motor Driver of BLE series, which uses power supply at single-phase 100 - 120 VAC.
- CHC4821AUL is Capacitor Cap. Sold in 10 pieces per pack.
- US425-01T is the speed control unit of US series AC Motor Systems. The speed can be set easily with the potentiometer on the front panel of the control unit.

 
Part Number
CHC4821AULSALE
US425-01TSALE
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

257,703 VND

231,933 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

14 Day(s)

3,265,611 VND

2,939,050 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1