Lamination Coupling MXB Series

:
MIGHTY

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

[Features]
・Zero backlash.
・If used within the specifications shown in the catalog, an eternal life can be expected.
・High rigidity, flexible support for axial movement and end play.
・Maximum rotation speed 10,000RPM.
・Absorbs the largest axis misalignment for a leaf spring type.
・No lubrication or maintenance required.
[Applications]
・Places where high resolution and position reproducibility are required.
・Places that require high-speed rotation.

MXB-D-52-9X10 | Lamination Coupling MXB Series | MIGHTY | MISUMI Vietnam