(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.
[Features]
· The ST container and CTH container are fitted with hanging handles (tools) for carrying the container around.
· The airtight type prevents the contents of the containers from spattering when moving, while also preventing the intrusion of dust and other contaminants from outside.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
· Different lid shapes are available for different applications.
Part Number |
---|
STB-21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Capacity (L) | I.D. D (mm) | Inner Height (mm) |
---|---|---|---|---|---|---|---|---|
1,761,026 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 7 | 210 | 210 |
Loading...Tải…
Type | Open-Top Tanks | Agitators | None |
---|
Please check the type/dimensions/specifications of the part STB-21 in the Hanging type general purpose container STB-18(4L) to 33(25L) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STB-21 trong chuỗi Hanging type general purpose container STB-18(4L) to 33(25L).
Part Number |
---|
STB-18 |
STB-24 |
STB-27 |
STB-33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Capacity (L) | I.D. D (mm) | Inner Height (mm) |
---|---|---|---|---|---|---|---|---|
1,731,826 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 180 | 180 | ||
2,009,320 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 240 | 240 | ||
2,435,135 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 270 | 270 | ||
3,516,920 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 25 | 330 | 330 |