(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Oil Pressure Use] WRB E-Sleeve

[Oil Pressure Use] WRB E-Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      242,148VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A multi-use piston bearing with back-up ring, for use with packings groove compatible with SKY packing. Can be mounted to an integrated groove.

Part Number
WRB-18
WRB-20
WRB-22.4
WRB-25
WRB-28
WRB-30
WRB-35
WRB-35.5
WRB-40
WRB-45
WRB-50
WRB-56
WRB-60
WRB-71
WRB-80
WRB-90
WRB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter D
(Ø)
I.D. d
(Ø)
Width H
(mm)
Applicable Packing

242,148 VND

1 Piece(s) 11 Day(s) or more 261821SKY-18

242,148 VND

1 Piece(s) 11 Day(s) or more 282021SKY-22

261,668 VND

1 Piece(s) 11 Day(s) or more 3022.421SKY-22.4

261,668 VND

1 Piece(s) 11 Day(s) or more 332524SKY-25

303,900 VND

1 Piece(s) 11 Day(s) or more 35.52826SKY-28

349,718 VND

1 Piece(s) 11 Day(s) or more 403028.5SKY-30

360,873 VND

1 Piece(s) 11 Day(s) or more 453533.5SKY-35

360,873 VND

1 Piece(s) 11 Day(s) or more 4535.533.5SKY-35.5

399,668 VND

1 Piece(s) 6 Day(s) or more 504037.5SKY-40

471,781 VND

1 Piece(s) 6 Day(s) or more 564541.5SKY-45A

505,895 VND

1 Piece(s) 11 Day(s) or more 605046.5SKY-50

549,223 VND

1 Piece(s) 11 Day(s) or more 665651.5SKY-56

595,040 VND

1 Piece(s) 11 Day(s) or more 716055SKY-60A

648,428 VND

1 Piece(s) 11 Day(s) or more 807162SKY-71

712,970 VND

1 Piece(s) 11 Day(s) or more 908067SKY-80

870,311 VND

1 Piece(s) 11 Day(s) or more 1059072SKY-90

946,408 VND

1 Piece(s) 11 Day(s) or more 11510077SKY-100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Reciprocating Motion Gasket Type Rod Bearing Material Polyamide (PN104)