(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Can also prevent dust from entering from the outside to protect the packing or bearing. Design specifically prevents water intrusion from the groove outer circumference side due to an insertion type dust seal with a large cross-sectional area .
[Features]
· 13Cr stainless steel mesh is mainly used for primary components, allowing high temperature fluids up to 350°C to be used.
· Special liquids can be handled by changing the packing, gasket or main part.
Part Number |
---|
SCK-18 |
SCK-20 |
SCK-25 |
SCK-30 |
SCK-35 |
SCK-40 |
SCK-45 |
SCK-50 |
SCK-55 |
SCK-60 |
SCK-65 |
SCK-70 |
SCK-75 |
SCK-80 |
SCK-85 |
SCK-90 |
SCK-95 |
SCK-100 |
SCK-105 |
SCK-110 |
SCK-120 |
SCK-125 |
SCK-130 |
SCK-140 |
SCK-160 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter D (Ø) | I.D. d (Ø) | Width H (mm) |
---|---|---|---|---|---|---|---|
145,331 VND | 1 Piece(s) | 11 Day(s) or more | 30 | 18 | 7.7 | ||
154,096 VND | 1 Piece(s) | 11 Day(s) or more | 32 | 20 | 7.7 | ||
170,431 VND | 1 Piece(s) | 11 Day(s) or more | 37 | 25 | 7.7 | ||
187,165 VND | 1 Piece(s) | 11 Day(s) or more | 42 | 30 | 7.7 | ||
204,298 VND | 1 Piece(s) | 11 Day(s) or more | 47 | 35 | 8.7 | ||
211,070 VND | 1 Piece(s) | 11 Day(s) or more | 52 | 40 | 8.7 | ||
221,826 VND | 1 Piece(s) | 11 Day(s) or more | 57 | 45 | 8.7 | ||
234,178 VND | 1 Piece(s) | 11 Day(s) or more | 62 | 50 | 8.7 | ||
294,636 VND | 1 Piece(s) | 11 Day(s) or more | 69 | 55 | 10 | ||
311,768 VND | 1 Piece(s) | 11 Day(s) or more | 74 | 60 | 10 | ||
343,243 VND | 1 Piece(s) | 11 Day(s) or more | 79 | 65 | 10 | ||
380,296 VND | 1 Piece(s) | 11 Day(s) or more | 84 | 70 | 10 | ||
433,283 VND | 1 Piece(s) | 11 Day(s) or more | 89 | 75 | 10 | ||
511,375 VND | 1 Piece(s) | 11 Day(s) or more | 94 | 80 | 10 | ||
541,653 VND | 1 Piece(s) | 11 Day(s) or more | 99 | 85 | 10 | ||
565,160 VND | 1 Piece(s) | 11 Day(s) or more | 104 | 90 | 10 | ||
654,701 VND | 1 Piece(s) | 11 Day(s) or more | 109 | 95 | 10 | ||
654,701 VND | 1 Piece(s) | 11 Day(s) or more | 114 | 100 | 10 | ||
888,240 VND | 1 Piece(s) | 11 Day(s) or more | 121 | 105 | 12 | ||
1,116,031 VND | 1 Piece(s) | 11 Day(s) or more | 126 | 110 | 12 | ||
1,273,803 VND | 1 Piece(s) | 11 Day(s) or more | 136 | 120 | 12 | ||
1,312,848 VND | 1 Piece(s) | 11 Day(s) or more | 141 | 125 | 12 | ||
1,351,891 VND | 1 Piece(s) | 11 Day(s) or more | 146 | 130 | 12 | ||
1,472,810 VND | 1 Piece(s) | 11 Day(s) or more | 160 | 140 | 14 | ||
1,670,325 VND | 1 Piece(s) | 11 Day(s) or more | 180 | 160 | 14 |
Loading...Tải…
Application | Reciprocating Motion | Gasket Type | Dust Seal | Material | NBR(RN814) |