(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized flow control valve that is used for controlling the speed of actuators.
· Available in a variety of models; including those with A/B port control, A or B port control, and P or T port control.
· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).
Part Number |
---|
OCY-G01-P-20 |
OCY-G01-W-Y-20 |
OCY-G01-W-Y-K-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Check Valve Cracking Pressure (MPa) | Control Port | Control Method | Handle |
---|---|---|---|---|---|---|---|---|---|
2,927,471 VND | 1 Piece(s) | 6 Day(s) or more | - | 0.04 | P Port | Not specified | No | ||
3,863,055 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.08 | A, B Both Ports | Meter-Out | No | ||
4,135,935 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.08 | A, B Both Ports | Meter-Out | Available |
Loading...Tải…
Nominal Diameter (size) | 1/8 | Max. Operating Pressure(MPa) | 25 | Max. Flow(ℓ/min) | 50 |
---|---|---|---|---|---|
Control Function | Standard | Design number | 20 | Check Valve | Available |
Specifications | Standard |