(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Type Plate for Reflector, RB Series

Sensor Bracket Single Type Plate for Reflector, RB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      176,216VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E39-R3, KEYENCE R5, SUNX Corporation/RF-210, Yamatake Corp./FE-RR20

Part Number
FSRBFY025-S
FSRBFY025-Z
FSRBFY040-S
FSRBFY055-S
FSRBLX025-S
FSRBLX025-Z
FSRBLX040-S
FSRBLX055-S
FSRBSY020-S
FSRBSY020-Z
FSRBSY030-S
FSRBZX025-S
FSRBZX025-Z
FSRBZX035-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Reference dimension A Width W Length L Plate Thickness t Type

192,155 VND

1 Piece(s) 9 Day(s) or more 10SUS304No2518591.5Straight

181,396 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2518.5592.0Straight

207,690 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4018741.5Straight

226,018 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5518891.5Straight

186,975 VND

1 Piece(s) 9 Day(s) or more 10SUS304No2522441.5L-Type

176,216 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2522442.0L-Type

200,121 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4022591.5L-Type

218,048 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5522741.5L-Type

197,333 VND

1 Piece(s) 9 Day(s) or more 10SUS304No203513.51.5Side

186,975 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black203513.52.0Side

207,690 VND

1 Piece(s) 9 Day(s) or more 10SUS304No303523.51.5Side

186,975 VND

1 Piece(s) 6 Day(s) or more 10SUS304No253513.51.5Z Type

176,216 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black253513.52.0Z Type

197,333 VND

1 Piece(s) 9 Day(s) or more 10SUS304No353523.51.5Z Type

Loading...Tải…

  1. 1