(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A dry type plate electromagnetic clutch with high responsiveness, high accuracy, high reliability, long life, and low energy consumption.
· Ultra-thin, compact, and high performance plate spring driving type
· Zero backlash
· Excellent responsiveness, and can be freely mounted at any posture
· Highly reliable clover type plate spring
Function | Clutch | Type | Independent Electromagnetic | Environment, Applications | Standard |
---|---|---|---|---|---|
Shaft Structure | Through | Number of Clutches | 1 | Structure | Thin |
Feature | Standard | Mounting Method | Through axle with hub mounting type |
Please check the type/dimensions/specifications of the part NC-0.6-H in the Thi series clutch through shaft type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NC-0.6-H trong chuỗi Thi series clutch through shaft type.
Part Number |
---|
NC-1.2-H |
NC-10-H |
NC-2.5-H |
NC-20-H |
NC-5-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Maximum Number of Rotation (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) | Shaft diameter d (φ) |
---|---|---|---|---|---|---|---|---|
8,176,649 VND | 1 Piece(s) | 10 Day(s) or more | 6000 | 0.1~30 | 12 | 15 (Hole) | ||
19,700,482 VND | 1 Piece(s) | 9 Day(s) or more | 3500 | 60.1~200 | 100 | 30 (Hole) | ||
10,511,120 VND | 1 Piece(s) | 9 Day(s) or more | 4500 | 0.1~30 | 25 | 20 (Hole) | ||
30,076,848 VND | 1 Piece(s) | 8 Day(s) or more | 3000 | 60.1~200 | 200 | 40 (Hole) | ||
13,883,484 VND | 1 Piece(s) | 9 Day(s) or more | 4000 | 30.1~60 | 50 | 25 (Hole) |