(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Pad with metal fitting with lineup of abundant pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (pad diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pad Shape | Mounting Method | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Vacuum Outlet Direction | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253,156 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 1.5 | Vertical Outlet | 3 | ||
281,841 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 2 | Vertical Outlet | 3 | ||
723,681 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Insertion Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 2X4 | Vertical Outlet | 6.5 | ||
402,560 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 2X4 | Vertical Outlet | 6.5 | ||
467,105 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 3.5 | Vertical Outlet | 3 | ||
402,560 VND | 1 Piece(s) | 10 Day(s) or more | Oval | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 3.5X7 | Vertical Outlet | 6.5 | ||
264,311 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 5 | Vertical Outlet | 14 | ||
357,938 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 5 | Vertical Outlet | 14 | ||
264,311 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | Vertical Outlet | 14 | ||
264,311 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 8 | Vertical Outlet | 14 | ||
304,153 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 8 | Vertical Outlet | 14 | ||
292,998 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | Vertical Outlet | 14 | ||
511,726 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | Vertical Outlet | 22.5 | ||
355,548 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | Vertical Outlet | 22.5 | ||
398,178 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 10 | Vertical Outlet | 22.5 | ||
387,023 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | Vertical Outlet | 22.5 | ||
402,560 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | Vertical Outlet | 22 | ||
451,566 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | Vertical Outlet | 22 | ||
549,576 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 15 | Vertical Outlet | 22 | ||
538,421 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | Vertical Outlet | 22 | ||
369,095 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | Vertical Outlet | 22 | ||
404,553 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | Vertical Outlet | 22 | ||
469,495 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 20 | Vertical Outlet | 22 | ||
369,095 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | Vertical Outlet | 32 | ||
404,553 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 25 | Vertical Outlet | 32 | ||
424,871 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | Vertical Outlet | 32 | ||
482,641 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | Vertical Outlet | 32 | ||
600,970 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 30 | Vertical Outlet | 32 | ||
424,871 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 35 | Vertical Outlet | 32 | ||
482,641 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 35 | Vertical Outlet | 32 | ||
422,481 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | Vertical Outlet | 32 | ||
449,175 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | Vertical Outlet | 32 | ||
520,888 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | Vertical Outlet | 32 | ||
585,433 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | Vertical Outlet | 32 | ||
716,908 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 50 | Vertical Outlet | 32 | ||
2,275,525 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 60 | Vertical Outlet | 40 | ||
1,107,776 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 60 | Vertical Outlet | 40 | ||
1,335,668 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 60 | Vertical Outlet | 40 | ||
1,788,266 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 60 | Vertical Outlet | 40 | ||
2,389,073 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 80 | Vertical Outlet | 40 | ||
1,107,776 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | Vertical Outlet | 40 | ||
1,357,980 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | Vertical Outlet | 40 | ||
1,853,206 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 80 | Vertical Outlet | 40 | ||
1,107,776 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 95 | Vertical Outlet | 40 | ||
284,235 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 1.5 | Lateral Outlet | 16 | ||
284,235 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 2 | Lateral Outlet | 16 | ||
313,315 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 2 | Lateral Outlet | 16 | ||
353,555 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 3.5 | Lateral Outlet | 16 | ||
440,410 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 3.5 | Lateral Outlet | 16 | ||
297,780 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 5 | Lateral Outlet | 22.5 | ||
322,081 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 5 | Lateral Outlet | 22.5 | ||
297,780 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | Lateral Outlet | 22.5 | ||
341,603 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 6 | Lateral Outlet | 22.5 | ||
322,081 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 6 | Lateral Outlet | 22.5 | ||
297,780 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 8 | Lateral Outlet | 22.5 | ||
322,081 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 8 | Lateral Outlet | 22.5 | ||
248,376 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | Lateral Outlet | 22.5 | ||
299,770 VND | 1 Piece(s) | 10 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | Lateral Outlet | 22.5 | ||
237,220 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 15 | Lateral Outlet | 22 | ||
281,841 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 15 | Lateral Outlet | 22 | ||
393,396 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 15 | Lateral Outlet | 22 | ||
485,033 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 20 | Lateral Outlet | 22 | ||
270,686 VND | 1 Piece(s) | 4 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 20 | Lateral Outlet | 22 | ||
320,090 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 20 | Lateral Outlet | 22 | ||
324,473 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 20 | Lateral Outlet | 22 | ||
281,841 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | Lateral Outlet | 32 | ||
346,783 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 25 | Lateral Outlet | 32 | ||
270,686 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | Lateral Outlet | 32 | ||
328,855 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | Lateral Outlet | 32 | ||
447,183 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 30 | Lateral Outlet | 32 | ||
306,543 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 35 | Lateral Outlet | 32 | ||
362,321 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 35 | Lateral Outlet | 32 | ||
306,543 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | Lateral Outlet | 32 | ||
366,703 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 40 | Lateral Outlet | 32 | ||
491,806 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 40 | Lateral Outlet | 32 | ||
447,183 VND | 1 Piece(s) | 4 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 50 | Lateral Outlet | 32 | ||
558,738 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 50 | Lateral Outlet | 32 | ||
638,820 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 50 | Lateral Outlet | 32 | ||
1,975,918 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 60 | Lateral Outlet | 40 | ||
768,121 VND | 1 Piece(s) | 4 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 60 | Lateral Outlet | 40 | ||
1,070,036 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 60 | Lateral Outlet | 40 | ||
1,522,921 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 60 | Lateral Outlet | 40 | ||
2,232,096 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 80 | Lateral Outlet | 40 | ||
953,990 VND | 1 Piece(s) | 4 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | Lateral Outlet | 40 | ||
1,203,793 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | Lateral Outlet | 40 | ||
1,699,020 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 80 | Lateral Outlet | 40 | ||
1,107,776 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 95 | Lateral Outlet | 40 | ||
1,235,125 VND | 1 Piece(s) | 4 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 100 | Lateral Outlet | No | ||
1,768,345 VND | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 100 | Lateral Outlet | No | ||
2,438,873 VND | 1 Piece(s) | 9 Day(s) or more | [Standard] Standard | Insertion Type | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance | Blue | -20~75 | 100 | Lateral Outlet | No |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based |