(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad With Fixing Hardware With Fittings PCTK and PCYK (PCTK-5-S)

Pad With Fixing Hardware With Fittings PCTK and PCYK (PCTK-5-S)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      437,679VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Three-layer Bellows Shaped Pad, PC Series

Part Number
PCTK-5-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Method Plumbing Fitting Rubber Group Material Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction

519,916 VND

1 Piece(s) 10 Day(s) or more Recessed TypeBarbed Couplers[Silicon Rubber] Silicon RubberWhite-60~2505Vertical Outlet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Pad Shape Two-Step bellows Environment Standard / Cold Resistance / Heat Resistant
Material Rubber-based

Please check the type/dimensions/specifications of the part PCTK-5-S in the Pad With Fixing Hardware With Fittings PCTK and PCYK series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCTK-5-S trong chuỗi Pad With Fixing Hardware With Fittings PCTK and PCYK.

Products like this...

Part Number
PCTK-15-S
PCTK-18-N
PCTK-18-S
PCTK-60-N
PCTK-60-S
PCTK-7-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Method Plumbing Fitting Rubber Group Material Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction

887,056 VND

1 Piece(s) 10 Day(s) or more Insertion TypeBarbed Couplers[Silicon Rubber] Silicon RubberWhite-60~25015Vertical Outlet

793,373 VND

1 Piece(s) 10 Day(s) or more Insertion TypeBarbed Couplers[Nitrile Rubber] Nitrile Rubber[Black] Black-26~12018Vertical Outlet

900,601 VND

1 Piece(s) 10 Day(s) or more Insertion TypeBarbed Couplers[Silicon Rubber] Silicon RubberWhite-60~25018Vertical Outlet

1,255,190 VND

1 Piece(s) 10 Day(s) or more Insertion TypeBarbed Couplers[Nitrile Rubber] Nitrile Rubber[Black] Black-26~12060Vertical Outlet

1,460,371 VND

1 Piece(s) 11 Day(s) or more Insertion TypeBarbed Couplers[Silicon Rubber] Silicon RubberWhite-60~25060Vertical Outlet

437,679 VND

1 Piece(s) 10 Day(s) or more Recessed TypeBarbed Couplers[Nitrile Rubber] Nitrile Rubber[Black] Black-26~1207Vertical Outlet