(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Standard flat pad available with a wide range of pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Fitting has a stroke function to reduce the load when contacted to the suction target object.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number |
---|
NAPFTS-2A-3-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
906,976 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 2 | 3 | Vertical Outlet |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Flat Shape | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |
Please check the type/dimensions/specifications of the part NAPFTS-2A-3-S in the Pad With Buffer Bracket NAPFTS/YS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NAPFTS-2A-3-S trong chuỗi Pad With Buffer Bracket NAPFTS/YS.
Part Number |
---|
NAPFTS-10A-10-F |
NAPFTS-10A-10-N |
NAPFTS-10A-10-N-O |
NAPFTS-2A-3-S-O |
NAPFTS-2A-3-S-T |
NAPFTS-2A-3-U-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,141,245 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 10 | Vertical Outlet | ||
1,012,156 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -60~250 | 10 | 10 | Vertical Outlet | ||
1,083,473 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
976,301 VND | 1 Piece(s) | 10 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 2 | 3 | Vertical Outlet | ||
931,678 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 2 | 3 | Vertical Outlet | ||
971,918 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | Urethane Rubber | Standard / Cold Resistance | Blue | -26~120 | 2 | 3 | Vertical Outlet |