(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A suction cup with fittings that supports angled adsorption.
[Features]
· Exceptional durability and a long lifespan.
· Equipped with a swivel function, the product demonstrates high durability.
[Applications]
· Useful when the adsorption surface is angled.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Plumbing Fitting | Rubber Group Material | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|
1,714,958 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 15 | Vertical Outlet | ||
1,757,190 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 30 | Vertical Outlet | ||
1,801,813 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 40 | Vertical Outlet | ||
1,801,813 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 50 | Vertical Outlet | ||
1,864,361 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 50 | Vertical Outlet | ||
2,148,033 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 60 | Vertical Outlet | ||
3,381,120 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | [Black] White point on the black | -10~230 | 80 | Vertical Outlet | ||
2,305,006 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 80 | Vertical Outlet | ||
2,484,293 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 80 | Vertical Outlet | ||
2,484,293 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 100 | Vertical Outlet | ||
1,817,348 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 30 | Lateral Outlet | ||
1,817,348 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | White | -60~250 | 35 | Lateral Outlet | ||
2,148,033 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | Fluorine Rubber | [Black] White point on the black | -10~230 | 40 | Lateral Outlet | ||
1,801,813 VND | 1 Piece(s) | 4 Day(s) or more | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 40 | Lateral Outlet | ||
2,148,033 VND | 1 Piece(s) | 10 Day(s) or more | Barbed Couplers | Fluorine Rubber | [Black] White point on the black | -10~230 | 50 | Lateral Outlet | ||
2,886,291 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | [Black] White point on the black | -10~230 | 60 | Lateral Outlet | ||
2,148,033 VND | 1 Piece(s) | 4 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 60 | Lateral Outlet | ||
3,381,120 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | Fluorine Rubber | [Black] White point on the black | -10~230 | 80 | Lateral Outlet | ||
2,333,948 VND | 1 Piece(s) | 18 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | [Black] Black | -26~120 | 80 | Lateral Outlet | ||
2,484,293 VND | 1 Piece(s) | 10 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | White | -60~250 | 80 | Lateral Outlet |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Standard | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard / Cold Resistance / Heat Resistant | Material | Rubber-based |