(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Allows free combination of CONVUM, a pressure switch, and a vacuum break valve.
· It is an electromagnetic valve for vacuum generation.
· Vacuum break valve mounted
Part Number |
---|
CVA2-10HSABDN4BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Pressure Switch | Rated Pressure (MPa) | Burst Valve | Supply Air Passage State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,695,140 VND | 1 Piece(s) | 4 Day(s) or more | Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | With S-030AB With MCVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
Loading...Tải…
Type | Electromagnetic Valve Direct-Mounte Type Elbow | Application | Single Item | Operating Pressure Range(MPa) | 0.2::0.6 |
---|---|---|---|---|---|
Ambient Temperature(°C) | 0::60 | Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector type with lamp surge killer |
Body Material | Aluminum |
Please check the type/dimensions/specifications of the part CVA2-10HSABDN4BL in the Vacuum ejector every mechanism stationary CVA2 convum series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CVA2-10HSABDN4BL trong chuỗi Vacuum ejector every mechanism stationary CVA2 convum.
Part Number |
---|
CVA2-10HR4BL |
CVA2-10HRABDN4BL |
CVA2-10HS4BL |
CVA2-10HSDN4BL |
CVA2-10HSVDN4BL |
CVA2-10LS4BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Pressure Switch | Rated Pressure (MPa) | Burst Valve | Supply Air Passage State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,144,851 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Generation / Silencers | -91 | 44 | Rc1/8 | Rc1/8 | 25 | 1.0mm | 133.8 | No Pressure Switch | 0.35MPa | No release valve | Normally Closed | ||
10,695,140 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -91 | 44 | Rc1/8 | Rc1/8 | 25 | 1.0mm | 133.8 | With S-030AB With MCVA-V | 0.35MPa | Release flow rate adjuster | Normally Closed | ||
5,215,940 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Generation / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed | ||
7,760,831 VND | 1 Piece(s) | 14 Day(s) or more | Valve for Vacuum Generation / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | Release flow rate adjuster | Normally Closed | ||
9,246,115 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed | ||
5,144,851 VND | 1 Piece(s) | 9 Day(s) or more | Valve for Vacuum Generation / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 44 | Rc1/8 | Rc1/8 | 36 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |