(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Size Vacuum Ejector CCV Convum (Part Number)

Small Size Vacuum Ejector CCV Convum
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,199,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The unmovable simple structure provides long work life and enables installation with small type CONVUM and in a small space.

[Features]
· The compact design enables installation with small type CONVUM and in a small space.
· Simple structure with no movable parts offering long life

 
Part Number
CCV-04HS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,199,410 VND

1 Piece(s) 11 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Direct-Mounte Type Straight Additional Function No Ultimate Vacuum Pressure(kPa) -85
Air Consumption Flow Rate(l/min) 7.1 Application Single Item Operating Pressure Range(MPa) 0.3::0.6
Ambient Temperature(°C) 0::60 Suction Flow(l/min) 2.5 Body Material Aluminum