(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SK-Type Rotation Adapter SKL-30 (Part Number)

SK-Type Rotation Adapter SKL-30
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      681,223VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Prevents the hose from twisting and being damaged by twisting. Able to rotate 360 degrees with a small torque even under pressure.

 
Part Number
SKL-30-6
SKL-30-9
SKL-30-12
SKL-30-19
SKL-30-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew T1 Size Screw T2 Size Nominal Diameter

681,223 VND

1 Piece(s) 4 Day(s) or more 1/41/46

794,770 VND

1 Piece(s) 4 Day(s) or more 3/83/89

1,157,435 VND

1 Piece(s) 4 Day(s) or more 1/21/212

1,791,453 VND

1 Piece(s) 4 Day(s) or more 3/43/419

2,554,811 VND

1 Piece(s) 4 Day(s) or more 1125

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape 90° Elbow Connection Type Female Screw × Female Screw
Types of connection screw T1 Rc Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating