(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fittings for tapered pipe female threads on both ends. [Materials]SS with surface treatment options: Trivalent chromate plating
Part Number |
---|
OA-3 |
OA-6 |
OA-9 |
OA-12 |
OA-19 |
OA-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw T1 Size | Nominal Diameter | Screw T Size |
---|---|---|---|---|---|---|---|---|
59,808 VND | 1 Piece(s) | 6 Day(s) or more | 10 | . | 3 | 1/8 | ||
61,801 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 6 | 1/4 | ||
72,955 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 9 | 3/8 | ||
94,470 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 12 | 1/2 | ||
148,256 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 19 | 3/4 | ||
347,194 VND | 1 Piece(s) | 11 Day(s) or more | 10 | - | 25 | 1 |
Loading...Tải…
Type | Adapter | Shape | Socket | Connection Type | Female Screw × Female Screw |
---|---|---|---|---|---|
Types of connection screw T1 | Rc | Types of connection screw T2 | Rc | Material | SS |
Surface Treatment | Trivalent Chromate Plating |