(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Involute Spline Shaft

Involute Spline Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,678,017VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermally refined S45C material for superior wear-resistance spline shaft. Tooth type is involute spline for automobile use, JISD2001 made, ideal for shaft movement and gear coupling.

 
Part Number
SV17-170
SV20-200
SV25-250
SV30-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
Tooth Width
(mm)
O.D.
(φ)
The Number of Teeth Diameter of Hub
(φ)

1,678,017 VND

1 Piece(s) 4 Day(s) or more 1017013516.67813

2,369,880 VND

1 Piece(s) 4 Day(s) or more 1020016519.671015

3,662,918 VND

1 Piece(s) 4 Day(s) or more 1025022024.671320

4,661,073 VND

1 Piece(s) 5 Day(s) or more 1030027029.671625

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material S45C Module 1.667 Heat Treatment Thermal Refined
Surface Treatment Black oxide finish