(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,
Part Number |
---|
SUS1.5-35J16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,014,211 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | Shape B | 35 | 1.5 | 15 | H7 | Keyway + Tap | 42 | 14 | 5X2.3 | M4 | Finished product |
Loading...Tải…
Material | Stainless Steel | Surface Treatment | No | Heat Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Backlash | Presence | Metal Bushing | No |
Accuracy Grade(Old JIS) | N8 | Material (Details) | SUS303 |
Please check the type/dimensions/specifications of the part SUS1.5-35J16 in the Stainless Steel Spur Gear SUS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS1.5-35J16 trong chuỗi Stainless Steel Spur Gear SUS.
Part Number |
---|
SUS1-100J15 |
SUS1-100J16 |
SUS1-100J17 |
SUS1.5-35J17 |
SUS1.5-35J18 |
SUS1.5-35J19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Hole diameter, Shaft diameter (Ø) | Gear Shape | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,484,493 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 15 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
3,484,493 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
3,409,150 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | Shape B | 100 | 1 | 10 | H7 | Keyway + Tap | 60 | 10 | 5X2.3 | M4 | Finished product | ||
1,984,113 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | Shape B | 35 | 1.5 | 15 | H7 | Keyway + Tap | 42 | 14 | 5X2.3 | M4 | Finished product | ||
2,013,228 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | Shape B | 35 | 1.5 | 15 | H7 | Keyway + Tap | 42 | 14 | 6X2.8 | M5 | Finished product | ||
2,012,244 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 19 | Shape B | 35 | 1.5 | 15 | H7 | Keyway + Tap | 42 | 14 | 6X2.8 | M5 | Finished product |